Fuse Only Power Distribution Module (PDM)


  • MDB5

  • MDB5 Series Power Distribution Module

  • Description: MDB 5 Way 32V DC, MDB 5 Way 32VDC w/ Seal Kit, MDB 5 Way 70 VDC, MDB 5 Way 70VDC w/ Seal Kit

  • Voltage: 32V DC, 70V DC

  • Temperature range: -40C to 105C

  • LX

    LX

  • LX Power Distribution Module (200A)

  • Maximium continuous voltage: 60V DC

  • Max total continuous current: 200A, 600A

  • Max total continuous current per circuit: MIDI: 170 A (85% of max fuse rating)
    ATO: 30 A (75% of max fuse rating)

  • SL

    SL

  • SL Power Distribution Module with Manual Control

  • Voltage: 12V DC

  • Max total continuous current: 300A @ 85C
    240A @ 105C

  • Max total continuous current per circuit: MIDI: 170A (85% of max fuse rating)
    ATO: 30A (85% of max fuse rating)

  • XT

    XT

  • XT Power Distribution Module

  • Maximium continuous voltage: 32V DC

  • Max total continuous current per circuit: MIDI: 170 A (85% of max fuse rating)
    ATO: 30 A (85% of max fuse rating)

  • Recommended ring terminal (high-amp): 5/16in (M8)