Special Purpose Switches


  • 7700

    Foot-Operated Switches

  • Momentary Switches for Headlights, Dimmers and Turn Signals

  • Package Type: Box, Bulk

  • Description: Dimmer Switch Connector, Foot Operated Sealed Turn Switch, Foot-Operated Headlamp Dimmer Switch, Foot-operated Headlamp dimmer Switch, Foot-operated headlamp dimmer switch, Foot-operated Headlamp dimmer switch, Foot-Operated Start Switch, Foot-Operated Switch, Foot-Operated Turn Switch, Signal Switch

  • Circuitry: SPDT, SPST

  • 1305238939 75125

    Neutral Safety and Backup Switches

  • 10-35A Ball and Lever Actuator Style

  • Package Type: Bulk

  • Description: Heavy Duty, Back-Up Alarm Switch, Back-Up Lamp Switch, Back-up Lamp Switch, Back-Up Switch, Neutral Safety Switch, Neutral Safety Switch Heavy Duty, Protective Boot

  • Additional Description: Has aluminum gasket/washer, Has gasket/washer, Has plunger button shaft, Has spring lever, Mates with Packard connector #2962679, Transmission mounted