Ground Fault Relays


  • SE-601

  • Operates on DC ungrounded systems ranging from industrial 24- Vdc control circuits to 1000-Vdc solar...More

  • Supply
    Voltage
    VAC:
     120 - 240

  • Supply
    Voltage
    VDC:
     100 - 240, 12 - 30, 40 - 55

  • Relay Contacts Config: 1 Form A (N.O.); 1 Form B (N.C.)

  • EL731

  • Operates on AC resistance grounded systems and DC grounded systems. The EL731 is a microprocessor-ba...More

  • Supply
    Voltage
    VAC:
     24, 120 / 240

  • Supply
    Voltage
    VDC:
     24, 48, 120 / 240

  • Relay Contacts Config: 3 Form C (N.O./N.C.)

  • EL3100

  • Operates on AC ungrounded systems. The EL3100 is a self-powered ground-fault and phase voltage indic...More

  • Supply
    Voltage
    VAC:
     208 - 600

  • Supply
    Voltage
    VDC:
     N/A

  • Relay Contacts Config: Non Fail-safe

  • PGR-4300

  • Operates on solidly grounded AC systems. The PGR-4300 Generator Ground-Fault Relay provides a simple...More

  • Supply
    Voltage
    VAC:
     120

  • Supply
    Voltage
    VDC:
     12, 24

  • Relay Contacts Config: 1 Form C (N.O./N.C.)

  • SE-502

  • The SE-502 Ground-Fault Ground-Continuity Detector provides Class-A GFCI trip level and trip times f...More

  • Supply
    Voltage
    VAC:
     120

  • Supply
    Voltage
    VDC:
     N/A

  • Relay Contacts Config: 3 Form C (N.O./N.C.)

  • SE-701

  • Operates on AC solidly grounded and AC resistance grounded systems. The SE-701 is a microprocessor-...More

  • Supply
    Voltage
    VAC:
     24, 120 / 240

  • Supply
    Voltage
    VDC:
     12 - 24, 48, 120 / 240

  • Relay Contacts Config: 1 Form A (N.O.); 1 Form B (N.C.)

  • SE-704

  • Operates on AC solidly grounded and AC resistance grounded systems. The SE-704 is a microprocessor-b...More

  • Supply
    Voltage
    VAC:
     24, 120 / 240

  • Supply
    Voltage
    VDC:
     12 - 24, 48, 120 / 240

  • Relay Contacts Config: 1 Form A (N.O.); 1 Form B (N.C.)

  • PGR-4700

  • Operates on AC solidly grounded and AC resistance grounded systems. The PGR-4700 sensitive ground-fa...More

  • Supply
    Voltage
    VAC:
     24, 120, 240

  • Supply
    Voltage
    VDC:
     24

  • Relay Contacts Config: 2 Form C (N.O./N.C.)

The primary purpose of grounding electrical systems is to provide protection against electrical faults. However, this was not common practice until the 1970’s. Until then, most commercial and industrial systems were ungrounded. Although ungrounded systems do not cause significant damage during the first ground fault, the numerous disadvantages associated with ground faults resulted in a change to the grounding philosophy. There are other advantages for a grounded system, such as reduction of shock hazards and protection against lightning. Electrical faults can be divided into two categories: phase-to-phase faults and ground faults. Studies have shown that 98% of all electrical faults are ground faults (Source: Woodham, Jack, P.E. “ The Basics of Grounding Systems”. While fuses can protect against phase-to-phase faults, additional protection, such as protection relays, are typically required to protect against ground faults.

pdf icon Meet NEC® Requirements While Keeping Workers Safe, with Littelfuse Ground-Fault & Phase-Voltage Indicator - Case Study

pdf icon What's your relay telling you?

Smart motor protection relays provide the ultimate combination of protection and troubleshooting. By accessing information on a built-in screen or through the IoT, smart relays give real-time data that helps you detect problems plus understand the causes that contribute to them.

pdf icon Ground-Fault Protection with VFDs

How to use a Sensitive Relay to Find Hard-to-Spot Ground Faults in VFDs on Resistance-Grounded Systems

Ground-Fault Relay Checklist