Industrial High-Energy Varistors


  • BA_BB

    BA

  • High Energy Packaged Industrial Varistor

  • VMAX AC (V): 130, 150, 250, 275, 320, 420, 480, 510, 575, 660 more

  • VMAX DC (V): 175, 200, 330, 369, 420, 560, 640, 675, 730, 850 more

  • WTM (J): 450, 530, 880, 950, 1100, 1500, 1600, 1800, 2100, 2300 more

  • BA_BB

    BB

  • High Energy Packaged Industrial Varistor

  • VMAX AC (V): 1100, 1400, 1700, 2000, 2400, 2800

  • VMAX DC (V): 1400, 1750, 2150, 2500, 3000, 3500

  • WTM (J): 3800, 5000, 6000, 7500, 8600, 10000

  • HA

    HA

  • High Energy Industrial Varistor Series

  • Size: 32mm, 34mm, 40mm

  • VMAX AC (V): 110, 130, 140, 150, 180, 200, 250, 275, 300, 320 more

  • VMAX DC (V): 148, 175, 188, 200, 240, 265, 330, 369, 410, 420 more