-
-
The 50R-400-ALT alternating relays are used to alternate between two loads, most commonly in duplex ...More
-
Input Voltage (V): 432 to 528VAC
-
Termination Type: 7 in.-lbs. 12-18AWG
-
Mounting Method: #8 screws
|
-
-
The ALT alternating relays are used to alternate between two loads. The ALT is commonly used in dupl...More
-
Input Voltage (V): 195 to 250VAC, 20 to 26VAC or VDC, 95 to 125VAC
-
Output Form: Cross wired DPDT, SPDT
-
Mounting Method: DIN rail or surface mount (plug-in to OT08-PC socket)
|
-
-
The ARP Series is used in systems where equal run time for two motors is desirable. The selector swi...More
-
Input Voltage (V): 24 120 or 230VAC, 120VAC, 230VAC, 24VAC
-
Output Form: Cross wired DPDT, DPDT, SPDT, SPDT DPDT cross wired DPDT
-
Termination Type: Magnal 11-pin, Octal 8-pin, Octal 8-pin or magnal 11-pin
|