XPress-Ship Program Series - Shunt Trip Switches

External overview image
Roll Over to Zoom
The LPS Series POWR-Switch is a pre-wired shunt-trip unit, which helps make procurement easier than systems with multiple components. The fully loaded, switch reduces labor and installation costs and meets a variety of customer requirements such as code and standard compliance.

The Littelfuse XPress-Ship™ program adds to our product and service offering with the introduction of 48 Hour direct shipment service on our fully loaded POWR-Switch to meet your urgent system requirement on-time.

Click here to visit the LPS Series product page

Access specifications, certifications, check availability and order parts below

Catalog #Panel Max VACPanel Max AmpsCompare
XPS1T20R1KGN1F3-AZ208100
XPS1T48R1KGN1BF3480100
XPS1T48R1KGN1F3-AZ480100
XPS2T20R1KGN2F3-AZ208200
XPS2T48R1KGN2BF3480200
XPS6T20R1KGN6F3-AZ20860
XPS6T48R1KGN6F3-AZ48060
To request product environmental information, please complete the Product Environmental Information Request Form.