Industrial Products UL Shock Prevention GFCI


  • Littelfuse Industrial Shock-Block

    SB6100

  • Special-Purpose Ground-Fault Circuit Interrupter (GFCI), Class C and Class D Industrial Shock Block ...More

  • Conformally Coated PWB: Standard

  • Dimensions: 453.8x 406.2 mmx 223.3 mm, 455.0 x 340.7 mmx 174.9 mm

  • Frequency (Hz): 60

pdf icon Industrial Shock-Block Brochure

The SB6100 Ground-Fault Circuit Interrupter (GFCI) is the only UL listed device that provides personnel protection at 480 V/600 V in industrial settings.

pdf icon SB6100 Datasheet

Special Purpose Ground-Fault Circuit Interrupter (GFCI) and Equipment Ground-Fault Protective Device (EGFPD).

pdf icon SB6100 Manual

The SB6100 Industrial Shock-Block is available as a special-purpose ground-fault circuit interrupter (GFCI) or as an equipment ground-fault protective device (EGFPD).

pdf icon Industrial Shock-Block SB6100 FAQ

SB6100 Industrial Shock-Block Technical FAQ

pdf icon Preventing Electrocutions and Injury with Industrial GFCIs

Electrical accidents are far more common than one might think. It is important to do everything possible to keep your employees safe and your business up and running.