Military Electronic Parts


  • 251_253

    253

  • PICO® II Very Fast-Acting Military Spec. Subminiature Axial Leaded Fuse

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • Nominal Melting I2T (A2sec): 0.000113, 0.00174, 0.0116, 0.0296, 0.0598, 0.153, 0.256, 0.405, 0.587, 1.19 more

  • 262_268

    268

  • MICRO™ High-Reliability Very Fast-Acting Subminiature Radial Leaded Fuse

  • VDC (V): 125

  • VAC (V): 125

  • Resistance
    (Ω):
     0.018, 0.019, 0.034, 0.046, 0.063, 0.094, 0.1, 0.104, 0.14, 0.167 more

  • 291

  • OBSOLETE - 291 Series - 2AG Slo-Blo® DSCC Military Fuse (commercial equivalent - 225 Series)

  • VAC (V): 125, 250

  • Min Operating Temp (°C): Not applicable

  • Max Operating Temp (°C): Not applicable

  • 592

  • 592 Series - F60C Fast-Acting Military Fuses (commercial equivalent - KLK Series)

  • Amps (A): 0.1, 0.125, 0.2, 0.25, 0.3, 0.375, 0.5, 0.75, 1, 1.5, 2, 3, 4, 5, 6, 8, 10, 15, 20, 25 more

  • VAC (V): 500

  • Opening: Fast-Acting (F)