Battery Strap PPTCs PolySwitch Devices


  • SRP

  • 15/30 V PolySwitch Lead Free Battery Strap PPTC - 125C Activation Temperature

  • IHold (A): 1.2, 1.75, 2, 3.5, 4.2

  • ITRIP
    (A):
     2.7, 3.8, 4.4, 6.3, 7.6

  • Max Volts
    (V):
     15, 30

  • LR4

  • 15/20 V PolySwitch Lead Free Battery Strap PPTC - 125C Activation Temperature

  • IHold (A): 1.9, 2.6, 3.8, 4.5, 5.5, 6, 7.3, 9, 13

  • ITRIP
    (A):
     3.9, 5.8, 8.3, 8.9, 10.5, 11.7, 14.1, 16.7, 21.2

  • Max Volts
    (V):
     15, 20