The MDB series is an internally bussed, water-proof and dust-proof power distribution module developed for high current loads, and harsh conditions, and is well-suited for near-the-battery applications. It can be configured with 2 or 3 MIDIÆ fuses and mounted in exposed locations to fit your design. The MDB series fuseholder includes the cover seal and M5 thread bolts for a fuse installation. Cable seals (grommets) and fuses are sold separately.
Features and Benefits - Waterproof and dust-proof can be mounted just about anywhere that suits your application
- Designed for high current loads and harsh conditions making it excellent for near-the-battery applications
- Can be configured with 2 or 3 MIDI® fuses
- M5 threaded bolts and cover seal included; cable seals are optional and sold separately