Surge Protection Devices


  • SPD2 1P+0

  • Surge protection devices (SPDs) provide equipment protection from transient overvoltage events lasti...More

  • Input
    Voltage (V):
     60, 120, 240, 277, 400, 480, 600

  • Output
    Form:
     Isolated SPDT

  • Short Circuit (kA): 100, 150, 200

  • SPD2 1P+1

  • Surge protection devices (SPDs) provide equipment protection from overvoltage events lasting micro-s...More

  • Input
    Voltage (V):
     60, 120, 240, 277

  • Output
    Form:
     Isolated SPDT

  • Short Circuit (kA): 100, 150, 200

  • SPD2 2P+0

  • Surge protection devices (SPDs) provide equipment protection from transient overvoltage events lasti...More

  • Input
    Voltage (V):
     120, 240, 277, 400, 480, 600

  • Output
    Form:
     Isolated SPDT

  • Short Circuit (kA): 150, 200

  • SPD2 3P+0

  • Surge protection devices (SPDs) provide equipment protection from transient overvoltage events lasti...More

  • Input
    Voltage (V):
     120, 240, 277, 400, 480, 600

  • Output
    Form:
     Isolated SPDT

  • Short Circuit (kA): 150, 200

  • SPD2 4P+0

  • Surge protection devices (SPDs) provide equipment protection from transient overvoltage events lasti...More

  • Input
    Voltage (V):
     120, 240, 277, 400, 480

  • Output
    Form:
     Isolated SPDT

  • Short Circuit (kA): 150, 200

Surge Protection Devices Overview

Surges may be caused by an indirect lightning strike but, the majority are caused by equipment being turned on or off within a facility. These surges damage components costing money to repair or replace as well as create unplanned downtime resulting in unfulfilled orders, missed deadlines, unreliable systems and/or dangerous situations. The Littelfuse Surge Protection Device (Type 2) SPD2 Series for branch circuits safeguards components from transient overvoltage or surges by limiting the fault current to a load or the unit being protected.

The DIN-rail mounted, pluggable module device offers a compact footprint for panel design flexibility as well as a quick and easy installation. With UL and VDE-IEC compliance in one component, the SPD2 Series reduces inventory needs and simplifies allocation of parts.

The SPD2 Series is ideal for power distribution (load centers, transformers, generators), electrical loads (motors, fans, heaters, blowers, ballasts), industrial controls (programable logic controllers, motor controls, variable-frequency drives, proximity sensors, barcoding equipment, machine vision systems), computers and communications (LANs, WANs, intercoms, and fire, security, UPS or building management systems), and HVAC or medical equipment.

pdf icon SPD Type 2 Cross Reference Guide

pdf icon SPD2 Surge Protection Device Catalog

pdf icon SPD2 Surge Protection Devices FAQs & Definitions

pdf icon SPD2 Surge Protection Device Flyer

pdf icon SPD2 Surge Protection Device Flyer - Mandarin

pdf icon Surge Protection Device Sizing for Industrial Control Panel Design

Panel design is an art. A well-designed panel strikes a balance of form, function, and cost. Find out more by downloading our application guide.

pdf icon Surge Protection Devices for Solar Applications

Lightning’s perfect storm for destruction is on the solar field. Solar panels’ large—and often exposed and isolated—location make surge protection critical for it to last its designated lifespan. Find out more by downloading our application guide.

pdf icon 光伏系统浪涌保护 应 (Surge Protection Devices for Solar Applications)

太阳能场会出现具有破坏性的纯粹雷电风 暴。太阳能电池板占地面积大,且通常处于 裸露和独立位置,因此,浪涌保护对于维持 其使用寿命至关重要。

pdf icon Panel Shop and Controls Systems Integrators Brochure

pdf icon SPD2 1P 0 Series Datasheet

pdf icon SPD2 1P 1 Series Datasheet

pdf icon SPD2 2P 0 Series Datasheet

pdf icon SPD2 3P 0 Series Datasheet

pdf icon SPD2 3P 1 Series Datasheet

pdf icon SPD2 4 0 Series Datasheet

pdf icon SPD2 PV Series Datasheet