Manual Battery Disconnect Switches


  • m-750

    M-750 Series

  • Battery Selector Master Disconnect Switches

  • Package Type: Bulk

  • Description: Battery Disconnect Switch 310A 36V SPST, Battery Disconnect Switch 310A 36V SPST w/pilot light, With alternator field disconnect, With lock, With lock and alternator field disconnect, With pilot and pilot circuit

  • UL listed: Marine UL Listed

  • M-284 Series

  • SPST Single Pole Brass Body Marine Battery Switches

  • Package Type: Bulk

  • Description: Battery Disconnect Switch 175A 36V SPST Marine Grade, Battery Disconnect Switch 175A 36V SPST Marine Grade w/Faceplate, Battery Disconnect Switch 175A 36V SPST Marine Grade; O-ring seal in operating shaft gasket-sealed terminal insulator

  • Details: Single Pole - Two Positions: Off-On

  • 75900 Double Pole Series

  • DPST Double Pole Metal Body Battery Disconnect Switches

  • Package Type: Bulk

  • Description: Battery Disconnect Switch 125A 36V DPST, Battery Disconnect Switch 125A 36V DPST Weather Resistant, Battery Disconnect Switch 175A 36V DPST, Battery Disconnect Switch 300A 36V DPST

  • Details: Double Pole Off-On - Disconnects battery and field circuits, Double Pole - Two Positions: Off-On

  • 2484 Series

  • SPST Single Pole Metal Body Battery Disconnect Switches

  • Package Type: Bulk

  • Description: Battery Disconnect Switch 1000A 24V SPST, Battery Disconnect Switch 175A 36V SPST, Battery Disconnect Switch 175A 36V SPST w/o-ring seal in operating shaft, Battery Disconnect Switch 175A 36V SPST; Weather resistant O-ring shaft seal gasket-sealed terminal insulation and sealant in mounting stem and case, Battery Disconnect Switch 40A 36V SPST

  • Details: Single Pole - Two Positions: Off-On

  • 1304089049 75920 side

    75920 Series

  • Sealed Master Disconnect Switches

  • Package Type: Bulk

  • Description: Battery Disconnect Switch 300A 36V SPST, Battery Disconnect Switch 400A 36V SPST, Metric Switch

  • Details: I-O markings, I-O markings lockout tag-out, On-Off markings, On-Off markings lockout tag-out

  • 8084000

    08084000 Series

  • 250-500A Dual-Pole Heavy-Duty Battery Switches

  • Package Type: Bulk

  • Description: Battery Disconnect Switch 250A 24V DPST IP67/69K w/Cap, Battery Disconnect Switch 500A 24V DPST IP67/69K w/Cap

  • Voltage: 12V
    24V

  • 8098800

    08098800 Series

  • 250-350A Single-Pole Heavy-Duty Battery Switches with Removable, Fixed or Knob Handle

  • Package Type: Bulk

  • Description: Battery Disconnect Switch 250A 24V SPST IP65, Battery Disconnect Switch 250A 24V SPST IP65/69K w/Boot, Battery Disconnect Switch 250A 24V SPST IP65/69K w/Removable Chain Cap and Boot, Battery Disconnect Switch 350A 24V SPST IP65, Battery Disconnect Switch 350A 24V SPST IP65 w/Removable Chain Boot and Cap, Battery Disconnect Switch 350A 24V SPST IP65/69K w/Black Boot

  • Voltage: 12V
    24V

  • LAS

    LAS Series

  • 100-150A Compact Low Amp Switches with Removable Red Handle

  • Package Type: Bulk

  • Description: Battery Disconnect Switch 100A 24V SPST IP43, Battery Disconnect Switch 150A 24V SPST IP43

  • Voltage: 12V
    24V

  • Manual Disconnect Switch Accessories

    Manual Disconnect Switch Accessories

  • Lockout-Tagouts - Levers - Keys - Handles - Faceplates - Caps

  • Package Type: Bulk

  • Description: Cap for 08080300 08080400, Cap for 08098880, Cap for 08099000, Cap for M6 contact for 08099500, Chain for 08098880 08080380 08080480, Chrome-Plated Cast Zinc Lever, Face Plate Off-On Marking With Indexing Pin
    Face Plate Off-On Marking Without Indexing Pin, Face Plate Off-On Marking Without Indexing Pin, Face Plate O-I Marking Without Indexing Pin, Handle for 08098600 more

  • Size: 2 1/2in dia
    63.5mm dia, 2.21L x 1.50W x 0.82H
    56.1 x 38.1 x 20.8mm

pdf icon Battery Disconnect Switch Selection Guide and Brochure

P/N CVP230 - Littelfuse Commercial Vehicle Battery Disconnect Switch Selection Guide and Brochure. Features details on how to selection the correct switch, an IP rating chart and a table to aid in the selection of a switch.