Discrete Thyristors

Thyristor Voltage Suppressors
for Circuit Protection

A Thyristor is any semiconductor switch with a bi-stable action depending on p-n-p-n regenerative feedback. Thyristors are normally two- or three-terminal devices for either unidirectional or bi-directional circuit configurations.

Thyristors can have many forms, but they all have certain commonalities:

  • They are solid state switches that are normally open circuits (very high impedance)
  • They are capable of withstanding rated blocking/off-state voltage until triggered to on state
  • When triggered to on state, they become a low-impedance current path until principle current either stops or drops below a minimum holding level
  • After a Thyristor is triggered to on-state condition, the trigger current can be removed without turning off the device

Thyristors are used to control the flow of electrical currents in applications including:

  • Home appliances - lighting, heating, temperature control, alarm activation, fan speed
  • Electrical tools - for controlled actions such as motor speed, stapling event, battery charging
  • Outdoor equipment - water sprinklers, gas engine ignition, electronic displays, area lighting, sports equipment, physical fitness

Features:

  • High Voltage and Ampere ratings
  • Unidirectional and Bidirectional transient voltage protection
  • Automatically triggered "off" for specied periods of time
  • RoHS compliant
  • Glass-passivated junctions
  • High voltage capability up to 1000 V
  • High surge capability up to 950

Thyristor
Product Descriptions

Sensitive Triacs

Littelfuse's sensitive gate Triacs are AC bidirectional silicon switches that provide guaranteed gate trigger current levels in Quadrants I, II, III, and IV. Interfacing to microprocessors or other equipment with single polarity gate triggering is made possible with sensitive gate Triacs. Gate triggering currents of 3 mA, 5 mA, 10 mA, or 20 mA may be specified.

Sensitive gate Triacs are capable of controlling AC load currents from 0.8 A to 8 A rms and can withstand operating voltages from 400 V to 600 V.

Standard Triacs

Littelfuse's products are bidirectional AC switches, capable of controlling loads from 0.8 A to 35 A rms with 10 mA, 25 mA, and 50 mA IGT in operating Quadrants I, II and III.

Triacs are useful in full-wave AC applications to control AC power either through full-cycle switching or phase control of current to the load element. These Triacs are rated to block voltage in the "OFF" condition from 400 V minimum with selected products capable of 1000 V operation. Typical applications include motor speed controls, heater controls, and incandescent light controls.

Quadrac

Quadrac devices, originally developed by Littelfuse, are Triacs and Alternistor Triacs with a DIAC trigger mounted inside the same package. These devices save the user the expense and assembly time of buying a discrete DIAC and assembling in conjunction with a gated Triac.

The Quadrac is offered in capacities from 4 A to 15 A rms and voltages from 400 V to 600 V.

Alternistor Triacs

The Alternistor Triac is specifically designed for applications required to switch highly inductive loads. The design of this special chip effectively offers the same performance as two Thyristors (SCRs) wired inverse parallel (back-to-back).

This new chip construction provides the equivalent of two electrically-separate SCR structures, providing enhanced dv/dt characteristics while retaining the advantages of a single-chip device.

Littelfuse manufactures 6 A to 40 A Alternistor Triac with blocking voltage rating from 400 V to 1000 V. Alternistor Triacs are offered in TO-220, TO-218, and TO-218X packages with isolated and non-isolated versions.

Sensitive SCRs

Littelfuse's sensitive gate SCRs are Silicon-Controlled Rectifiers representing the best in design, performance, and packaging techniques for low- and medium-current applications.

Anode currents of 0.8 A to 10 A rms can be controlled by sensitive gate SCRs with gate drive currents ranging from 12 μA to 500 μA. Sensitive gate SCRs are ideally suited for interfacing to integrated circuits or in applications where high current load requirements and limited gate drive current capabilities exist. Examples include ignition circuits, motor controls, and DC latching for alarms in smoke detectors. Sensitive gate SCRs are available in voltage ratings to 600 V.

SCRs

Littelfuse's SCR products are half-wave, Silicon-Controlled Rectifiers that represent the state of the art in design and performance.

Load current capabilities range from 1 A to 70 A rms, and voltages from 400 V to 1000 V may be specified to meet a variety of application needs.

Because of its unidirectional switching capability, the SCR is used in circuits where high surge currents or latching action is required. It may also be used for half-wave-type circuits where gate-controlled rectification action is required. Applications include crowbars in power supplies, camera flash units, smoke alarms, motor controls, battery chargers, and engine ignition.

Surge current ratings are available from 30 A in the TO-92 packaging to 950 A in the TO-218X package.

Rectifiers

Littelfuse manufactures 15 A to 25 A rms Rectifiers with voltages rated from 400 V to 1000 V. Due to the electrically isolated TO-220 package, these Rectifiers may be used in common anode or common cathode circuits using only one part type, thereby simplifying stock requirements.

DIACs

DIACs are trigger devices used in phase control circuits to provide gate pulses to a Triac or SCR. They are voltage-triggered bidirectional silicon devices housed in DO-35 glass axial lead packages and DO-214 surface mount packages.

DIAC voltage selections from 27 V to 70 V provide trigger pulses closely matched in symmetry at the positive and negative breakover points to minimize DC component in the load circuit.

Some applications include gate triggers for light controls, dimmers, power pulse circuits, voltage references in AC power circuits, and Triac triggers in motor speed controls.

SIDACs

SIDACs represent a unique set of Thyristor qualities. The SIDAC is a bidirectional voltage triggered switch. Some characteristics of this device include a normal 95 V to 330 V switching point, negative resistance range, latching characteristics at turn-on, and a low on-state voltage drop.

One-cycle surge current capability up to 20 A makes the SIDAC an ideal product for dumping charged capacitors through an inductor in order to generate high-voltage pulses. Applications include light controls, high-pressure sodium lamp starters, power oscillators, and high-voltage power supplies.

Thyristor Product Information Resources

Click on the links below for additional information about the Littelfuse selection of thyristor products:

Littelfuse Thyristor General Reliability MTBF Failure Rate FITS Report

Switching Thyristor Selection Guide

pdf icon Fundamental Characteristics of Thyristors Application Note

The thyristor family of semiconductors consists of several very useful devices. The most widely used of this family are silicon controlled rectifiers (SCRs), triacs, sidacs, and diacs. In many applications these devices perform key functions and are real assets in meeting environmental, speed, and reliability specifications which their electro-mechanical counterparts cannot fulfill. This application note presents the basic fundamentals of SCR, triac, sidac, and diac thyristors so the user understands how they differ in characteristics and parameters from their electromechanical counterparts. Also, thyristor terminology is defined.

pdf icon Gating Latching and Holding of SCRs and Triacs Application Note

Gating, latching, and holding currents of thyristors are some of the most important parameters. These parameters and their interrelationship determine whether the SCRs and triacs will function properly in various circuit applications.This application note describes how the SCR and triac parameters are related. This knowledge helps users select best operating modes for various circuit applications.

pdf icon Surface Mount Soldering Recommendations Application Note

The most important consideration in reliability is achieving a good solder bond between surface mount device (SMD) and substrate since the solder provides the thermal path from the chip. A good bond is less subject to thermal fatiguing and will result in improved device reliability. This application note discusses the different soldering methods for Littelfuse's Teccor brand thyristor products.

AN1006 Testing Teccor Semiconductor Devices Using Curve Tracers

One of the most useful and versatile instruments for testing semiconductor devices is the curve tracer (CT). Although widely used by semiconductor manufacturers for design and analytical work, the device consumer will find many uses for the curve tracer, such as incoming quality control, failure analysis, and supplier comparison. Curve tracers may be easily adapted for go-no go production testing. This application note describes how to use curve tracers.

AN1007 - Teccor® Thyristors Used as AC Static Switches and Relays

This application note describes circuits in which these thyristors are used to perform simple switching functions of a general type that might also be performed non-statically by various mechanical and electromechanical switches. In these applications, the thyristors are used to open or close a circuit completely, as opposed to applications in which they are used to control the magnitude of average voltage or energy being delivered to a load. These latter types of applications are described in detail in "Phase Control Using Thyristors"(AN1003).

AN1009 Teccor Thyristors Miscellaneous Design Tips and Facts

This application note presents design tips and facts on the following topics: -Relationship of IAV, IRMS, and IPK -dv/dt Definitions -Examples of gate terminations -Curves for Average Current at Various Conduction Angles -Double-exponential Impulse Waveform -Failure Modes of Thyristor -Characteristics Formulas for Phase Control

pdf icon 2021-08-13_ISO 9001 2015_IXYS Semiconductor GmbH

pdf icon 2021-08-13_ISO 9001_IQNet_IXYS Semiconductor GmbH

pdf icon 2020-09-22_ISO 14001 2015_IXYS Semiconductor GmbH

pdf icon 2019-07-24_ISO 50001 2011_IXYS Semiconductor_Germany

pdf icon 2021-08-13_IATF 16949_IXYS Semiconductor GmbH

pdf icon 2020-09-22_OHSAS 18001_IXYS Semiconductor GmbH

pdf icon 2021-09-15_LF IXYS LLC Milpitas Ca_ISO 9001 2015

pdf icon Littelfuse_Power_Semi_Chippenham_Parts_Nomenclature_Instructions

pdf icon 2022-07-09_ISO 45001 2018_OHS 703136-Chippenham UK

pdf icon 2021-12-09_ISO9001 2015 FM 26085_Chippenham UK

2022-08-14_ISO 14001 2015 640485-Chippenham UK

pdf icon Power Semiconductors Product Catalog

pdf icon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...

pdf icon POWR-GARD Electrical Catalog - PF101N