Arc Flash Detection


  • Littelfuse AF0100 Arc-Flash Relays

    AF0100

  • The AF0100 Series arc-flash relay is a cost-effective solution that reduces arc-fault damage by dete...More

  • Supply
    Voltage
    (VAC):
     100-240

  • Supply
    Voltage
    (VDC):
     24-48, 24-48 100-240

  • Relay
    Contacts:
     2 6-A Form C (NO/NC) Trip; 1 6-A Form C Health

  • Find Littelfuse Arc Flash Protection

    AF0500

  • The AF0500 is a microprocessor-based arc-flash protection relay that limits arc-fault damage by dete...More

  • Supply
    Voltage
    (VAC):
     100/240

  • Supply
    Voltage
    (VDC):
     110/250

  • Relay
    Contacts:
     Three Form C (N.O./N.C.); One Form A (N.O.)

  • PGR-8800

  • The PGR-8800 is a microprocessor-based relay that limits arc-fault damage by detecting the light fro...More

  • Supply
    Voltage
    (VAC):
     120/240

  • Supply
    Voltage
    (VDC):
     12-48/120/240

  • Relay
    Contacts:
     Three Form C (N.O./N.C.); One Form A (N.O.)

Arc-flash events are dangerous and potentially fatal to personnel. Arcing and arc-flashes occur when electricity flows across what is normally an insulating medium, producing intense, luminous discharges of electrical energy. Arc-flash detection technology allows circuit-protection devices to operate rapidly to reduce the energy of an arc flash, where most current-detection devices would respond slowly or potentially not at all.