Pilots, Lamps and Alarms


  • Incandescent Pilot Lights

    Incandescent Pilot Lights

  • Pilot Light Red Lens

  • Packaging: Box, Bulk

  • Description: Green Transluscent Incandescent Pilot Light, Red Faceted Translucent Incandescent Pilot Light, Red Honeycomb (Internal) Pilot Light, Red Translucent Incandescent Pilot Light, Red Transluscent Incandescent Pilot Light

  • Details: Insulated pilot light with sealing gasket; utilizes bulb 1893., Insulated pilot light; utilizes bulb 1893., Utilizes bulb 53.

  • Alarms

    Alarms

  • Universal Alarms and Accessories

  • Packaging: 40100-BX, 40151-BX, 4124-RD000-BX, Blister, Box, Bulk

  • Description: 24V DC Dual alarm with buzzer and LED gives audible and visible alert., 24V DC Universal buzzer fFor door ajar warning, bus driver alert, low air pressure, temperature, etc. Works with any temperature, pressure, door or momentary switch., Audible/Visible Alarm, Buzzer pull switch that attaches to a cord. For use by passengers in buses and rapid transit vehicles., Dual Rate Alarm, Universal buzzer alarm.

  • Details: Designed to work with various switches (temperature pressure door momentary) the electrical contacts are designed for instant response and uninterrupted signal., Designed to work with various switches (temperature, pressure, door, momentary), the electrical contacts are designed for instant response and uninterrupted signal., Universal application: use with any electrical switch., Universal application: use with any temperature, pressure, door or momentary switch., Universal rugged-bodied alarm where buzzer and red LED are engaged simultaneously. Device can be used with any electrical switch., Use with related buzzer/flashers: 4099, 4112-RC, 4124-RD., Use with two input sources to warn of two different hazardous conditions. Sounds at two different rates: one sensor input can trigger a faster-rate alarm with a second triggering a slower rate alarm., Use with two input sources to warn of two different hazardous conditions. Sounds at two different rates: one sensor input can trigger a faster-rate alarm, with a second triggering a slower rate alarm.

  • Lamp Sockets

    Lamp Sockets

  • Bayonet Base Lamp Socket

  • Packaging: Box, Bulk

  • Description: Automotive Replacement Standard Base Socket, Converts double wire to single contact, Miniature Bayonet Base, Miniature Bayonet Base Snap-In Mounting Socket, Plated Steel Lamp Socket Pigtail, Standard Bayonet Base Bracket mounting Socket

  • Details: Accepts BA9 Base Lamps. Suggested bulbs: 51 (6V), 53 (12V), 356 (24V)., For back-up tail stop turn signal and cornering light applications. Replaces: GMC 8909518 International 57121C91 Motorcraft LS-22, plated steel bottom bracket, plated steel side bracket, Snap-in mounting, Snap-in mounting socket