SL Series - 16 V Max Power Distribution Modules for ATO® and MIDI® Fuses

Series: SL
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SL Series 16 V Max Power Distribution Modules for ATO® and MIDI® Fuses provide main battery power shutdown from a remote location. Available as a remote switching-only model (880075) and as a model with both remote switching and built-in manual control (880076), the SL series eliminates significant factory or field interconnections.

It has a common bussed power input and accepts both ATO® fuses with up to a 40 A rating for unswitched circuits and MIDI® fuses with up to a 200 A rating for circuits switched by the bi-stable relay. These power distribution modules are ideal for protecting both low-amperage “always on” loads, including clock memory, alarms, tachograph, and telematics (e.g. Qualcomm) modules, and high-amperage circuits, such as vehicle control modules, inverters, and auxiliary circuits.

Features and Benefits

  • Accepts four ATO® fuses (up to 40 A each) and three MIDI® fuses (up to 200 A each) for low- and high-current applications
  • Rated for 16 VDC maximum and 12 VDC continuous
  • Available as a remote switching model (880075) or manual/remote switching model (880076) for disconnecting high-amperage circuits
  • 880076 is dust resistant to IP5X
  • 880075 is water and dust-resistant to IP59K, which allows high-temperature, high-pressure washing
  • Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads
  • Tin-plated copper studs provide maximum conductivity and significantly lower contact resistance
  • Stainless steel hardware resists corrosion

Applications

  • Heavy Trucks
  • Construction
  • Agriculture

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeInput TerminalsOutput TerminalsCurrent Rating (Continuous per Circuit) in AmpsCurrent Rating (Continuous) in AmpsIngress ProtectionNumber of CavitiesDimensionsTemperature Maximum CelsiusTemperature Minimum CelsiusAgency Approval - ShockAgency Approval - VibrationAgency Approval - HumidityMounting MethodRecommended TorqueSamplesCompare
880075MIDI
ATO
M8 StudM8 StudsMIDI: 170A - ATO: 20A300ISO 8846, SAE J117175.7355 H x 1.1845 W x 4.7475 L in. (146 mm)105-5050 G8 G0-95% RHBolt DownFuse: 3.0NmOrder
880076MIDI
ATO
M8 StudM8 StudsMIDI: 170A - ATO: 20A300ISO 8846, SAE J117172.83 H x 5.72 W x 4.84 L in. (146 mm)105-5050 G8 G0-95% RHBolt DownFuse: 3.0NmOrder
To request product environmental information, please complete the Product Environmental Information Request Form.