LX Series - LX Power Distribution Module (200A)

Series: LX
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom

Rugged box with Assure-Latch Technology is sealed to IP59K, and is designed to withstand high-pressure, hightemperature washing or ingress of roadsplash. Provides the benefits of a sealed cover, but allows water to escape if the cover is mistakenly unsecured. Allows permanent cable connections to be protected for harsh environments, while leaving fuse connections clean and protected. Provides storage for ATO® fuse puller (included), spare fuses and attachment screws (not included). Cover is tethered so that it cannot be lost. Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads. Compact 6.5 x 5 x 2” unit fits conveniently inside or near battery boxes, and consolidates fusing for ten added circuits, while providing a collection point for negative returns. 200A version (880094) offers current limited power distribution to eliminate excessive power usage.

Features and Benefits

  • Protects up to 4 high-amp and 6 low-amp circuits (30-200A MIDI® fuses and 1-40A ATO® fuses.)
  • Eliminates battery-box clutter, and saves space
  • Reduces overall system cost by combining individual fuse holders
  • The 880094 provides one fused input feeding the unit and other fuses while, the 880089 has an unfused input feeding the fuse circuits.

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeInput TerminalsOutput TerminalsCurrent Rating (Continuous per Circuit) in AmpsCurrent Rating (Continuous) in AmpsDimensionsTemperature Maximum CelsiusTemperature Minimum CelsiusAgency Approval - ShockAgency Approval - VibrationAgency Approval - HumidityMounting MethodRecommended TorqueCompare
880089MIDI
ATO
M8 StudM8 StudsMIDI: 170A - ATO: 20A600165 mm125-5050 G8 G0-95% RHBolt DownStud Terminal: 20Nm – Fuse: 3.0Nm
880094MIDI
ATO
M8 StudM8 StudsMIDI: 170A - ATO: 20A200165 mm125-5050 G8 G0-95% RHBolt Down
To request product environmental information, please complete the Product Environmental Information Request Form.