Surface Mount TVS Diodes


  • 1_5SMC_TVS_Diodes_Littelfuse

    1.5SMC

  • 1500W Surface Mount Transient Voltage Supressors

  • VR (Vso): 8.55, 9.4, 10.2, 11.1, 12.8, 85.5, 94, 102, 111, 128

  • Watts (W): 1500

  • IPP 10x1000μs (A): 7.3, 8.5, 9.2, 10, 11.1, 71.7, 83.5, 91, 97.4, 104.8

  • Littelfuse_TVS_Diode_1KSMB

    1KSMB

  • 1000W Surface Mount Transient Voltage Suppression (TVS) Diode - 1KSMB Series

  • VR (Vso): 8.1, 8.55, 8.92, 9.4, 9.72, 81, 85.5, 89.2, 94, 97.2

  • Watts (W): 1000

  • IPP 10x1000μs (A): 5.8, 6.3, 6.6, 7, 7.3, 58.3, 61.7, 64.1, 66.7, 69

  • 5.0SMDJ

  • 5000W Transient Voltage Suppression (TVS) Diode in DO-214AB Package

  • VR (Vso): 12, 13, 14, 15, 100, 110, 120, 130, 140, 150

  • Watts (W): 5000

  • IPP 10x1000μs (A): 20.6, 22.2, 24, 26, 28.3, 30.9, 205, 216, 233, 252

  • Littelfuse_TVS_Diode_P4SMA

    P4SMA

  • 400W Surface Mount Transient Voltage (TVS) Diode - P4SMA

  • VR (Vso): 8.55, 9.4, 10.2, 11.1, 12.8, 85.5, 94, 102, 111, 128

  • Watts (W): 400

  • IPP 10x1000μs (A): 2, 2.3, 2.5, 2.7, 3, 19.3, 22.5, 24.6, 26.3, 28.3

  • P6SMB

  • 600W Transient Voltage Suppression (TVS) Diode in DO-214AA Package

  • VR (Vso): 8.1, 8.55, 8.92, 9.4, 9.72, 81, 85.5, 89.2, 94, 97.2

  • Watts (W): 600

  • IPP 10x1000μs (A): 2.9, 3.4, 3.7, 4, 4.5, 28.8, 33.5, 36.5, 39.1, 42.1

  • Littelfuse_TVS_Diode_SACB

    SACB

  • 500W Surface Mount Transient Voltage Suppression (TVS) Diode - SACB Series

  • VR (Vso): 5, 10, 12, 15, 18, 22, 26, 30, 36, 45

  • Watts (W): 500

  • IPP 10x1000μs (A): 6.8, 8.6, 10, 11.1, 14, 15, 20, 25, 29, 44

  • Littelfuse_TVS_Diode_SMAJ

    SMAJ

  • 400W Surface Mount Transient Voltage Supressors

  • VR (Vso): 10, 11, 12, 13, 14, 15, 100, 110, 120, 130

  • Watts (W): 400

  • IPP 10x1000μs (A): 1.9, 2.1, 2.3, 2.5, 16.4, 17.2, 18.6, 20.1, 22, 23.5

  • SMBJ Series - 600W Surface Mount TVS Diode

    SMBJ

  • 600W Surface Mount TVS Diode

  • VR (Vso): 10, 11, 12, 13, 14, 15, 100, 110, 120, 130

  • Watts (W): 600

  • IPP 10x1000μs (A): 2.9, 3.1, 3.4, 3.7, 24.6, 25.9, 28, 30.2, 33, 35.3

  • SMCJ Series - RoHS Compliant Surface Mount Transient Voltage Suppressor

    SMCJ

  • RoHS Compliant Surface Mount Transient Voltage Suppressor

  • VR (Vso): 10, 11, 12, 13, 14, 15, 100, 110, 120, 130

  • Watts (W): 1500

  • IPP 10x1000μs (A): 7.2, 7.8, 8.5, 9.3, 61.5, 64.7, 69.8, 75.4, 82.5, 88.3

  • Littelfuse_TVS_Diode_5_0SMD

    SMDJ

  • 3000W Surface Mount Transient Voltage Suppresssion (TVS) Diode - SMDJ Series

  • VR (Vso): 10, 11, 12, 13, 14, 15, 100, 110, 120, 130

  • Watts (W): 3000

  • IPP 10x1000μs (A): 14.4, 15.5, 16.9, 18.5, 123, 129.3, 139.5, 150.8, 164.8, 176.5

  • SMF4L

  • Surface Mount – 400W

  • VR (Vso): 10, 11, 12, 13, 14, 100, 110, 120, 130, 150

  • Watts (W): 370, 400

  • IPP 10x1000μs (A): 0.8, 1.0, 1.1, 1.2, 16.4, 17.2, 18.6, 20.2, 22, 23.6