Medium to High Surge Gas Discharge Tubes GDT


  • Littelfuse_GDT_CG__CG2

    CG/CG2

  • Two Terminal Maximum Duty Gas Plasma Arresters

  • VMIN Spark
    (V):
     60, 72, 88, 116, 195, 213, 255, 297, 357, 376 more

  • VNom Spark
    (V):
     75, 90, 110, 145, 230, 250, 300, 350, 420, 470 more

  • VMAX Spark
    (V):
     90, 108, 132, 174, 265, 288, 345, 403, 483, 540 more

  • CG/CG2 SN Series - Two Terminal Heavy Duty Gas Plasma Arresters

    CG/CG2 SN

  • Two Terminal Heavy Duty Gas Plasma Arresters

  • VMIN Spark
    (V):
     60, 72, 116, 184, 213, 240, 255, 280, 376, 480

  • VNom Spark
    (V):
     75, 90, 145, 230, 250, 300, 350, 470, 600

  • VMAX Spark
    (V):
     90, 113, 174, 276, 288, 345, 360, 420, 564, 720

  • GTCA36

  • Medium to High Surge GDT, 3 terminal, 6 mm, Axial Leaded

  • DC Sparkover Voltage Tolerance (%): ±20%

  • VNom Spark
    (V):
     230, 350, 420

  • Max
    Impulse
    Breakdown
    @ 100V/μs
    (V):
     <=600, <=900

  • GTCA38

    GTCA38

  • Medium to High Surge GDT, 3 terminal, 8 mm, Axial Leaded

  • DC Sparkover Voltage Tolerance (%): ±20%

  • VNom Spark
    (V):
     75, 90, 230, 260, 350, 400, 420

  • Max
    Impulse
    Breakdown
    @ 100V/μs
    (V):
     <=450, <=600, <=700, <=900

  • GTCN38

  • Medium to High Surge GDT, 3 Terminal, 8 mm, No Leads

  • DC Sparkover Voltage Tolerance (%): ±20%

  • VNom Spark
    (V):
     90, 230, 250

  • Max
    Impulse
    Breakdown
    @ 100V/μs
    (V):
     <=450, <=600

  • GTCR37

  • Medium to High Surge GDT - 3 Terminal, 7 mm, Radial Leaded

  • DC Sparkover Voltage Tolerance (%): ±20%

  • VNom Spark
    (V):
     150, 200, 230, 350, 550

  • Max
    Impulse
    Breakdown
    @ 100V/μs
    (V):
     <=1300, <=500, <=600, <=900

  • GTCR38

    GTCR38

  • Medium to High Surge GDT, 3 Terminal, 8 mm, Radial Leaded

  • DC Sparkover Voltage Tolerance (%): ±20%

  • VNom Spark
    (V):
     90, 150, 250, 260, 350, 400, 470, 500, 600

  • Max
    Impulse
    Breakdown
    @ 100V/μs
    (V):
     <=1050, <=1100, <=1300, <=450, <=500, <=600, <=700, <=900

  • GTCS36

    GTCS36

  • Medium to High Surge GDT, 3 Terminal, 6 mm, Surface Mount

  • DC Sparkover Voltage Tolerance (%): ±20%

  • VNom Spark
    (V):
     75, 90, 150, 230, 420

  • Max
    Impulse
    Breakdown
    @ 100V/μs
    (V):
     <=450, <=500, <=600, <=900

  • SL1021B500

    SL1021A

  • Three Terminal Medium Duty Gas Plasma Overvoltage Arrester(GDT)

  • VMIN Spark
    (V):
     70, 150, 184, 195, 200, 210, 230, 240, 280, 320 more

  • VNom Spark
    (V):
     90, 200, 230, 250, 260, 300, 350, 400, 420, 450 more

  • VMAX Spark
    (V):
     120, 250, 265, 276, 300, 310, 360, 400, 420, 480 more

  • SL1411A

  • Two-terminal Heavy Duty Gas Plasma Arrester

  • VMIN Spark
    (V):
     60, 72, 184, 200, 280, 376, 400, 480, 640, 680 more

  • VNom Spark
    (V):
     75, 90, 230, 250, 350, 470, 600, 800, 1000

  • VMAX Spark
    (V):
     90, 108, 276, 300, 420, 540, 564, 720, 920, 960 more