Trailing Cable Protection Relays


  • SE-107

  • The SE-105/SE-107 is a combination ground-wire monitor and ground-fault relay for resistance-grounde...More

  • Supply
    Voltage
    (VAC):
     120, 240

  • Supply
    Voltage
    (VDC):
     120

  • Relay
    Contacts:
     One Form A (N.O.)

  • SE-134C

  • The SE-134C/SE-135 is a microprocessor-based, combination ground-wire monitor and ground-fault relay...More

  • Supply
    Voltage
    (VAC):
     120 - 240

  • Supply
    Voltage
    (VDC):
     120 - 240, 24 - 48

  • Relay
    Contacts:
     One Form A (N.O.); One Form B (N.C.); Two Form C (N.O./N.C.)

  • SE-135

  • The SE-134C/SE-135 is a microprocessor-based, combination ground-wire monitor and ground-fault relay...More

  • Supply
    Voltage
    (VAC):
     120 - 240

  • Supply
    Voltage
    (VDC):
     120 - 240, 24 - 48

  • Relay
    Contacts:
     One Form A (N.O.); One Form B (N.C.); Two Form C (N.O./N.C.)

  • SE-145

  • Obsollete: 01/02/2018 - The SE-145 is a three-channel, microprocessor-based, combination ground-wire...More

  • Supply
    Voltage
    (VAC):
     120/240

  • Supply
    Voltage
    (VDC):
     120/240, 24/48

  • Relay
    Contacts:
     Three Form A (N.O.); Three Form B (N.C.); Six Form C (N.O./N.C.)

  • PGM-8134

  • The SE-134C/SE-135 (PGM-8134) is a microprocessor-based, combination ground-wire monitor and ground-...More

  • Supply
    Voltage
    (VAC):
     120 - 240

  • Supply
    Voltage
    (VDC):
     120 - 240 24 - 48

  • Relay
    Contacts:
     One Form A (N.O.); One Form B (N.C.); Two Form C (N.O./N.C.)