Thermally Protected Varistors


  • FBMOV

  • Thermally Protected and Non-Fragmenting Varistor.

  • VMAX AC (V): 115, 130, 140, 150, 175, 230, 250, 275, 300, 320 more

  • VMAX DC (V): 150, 175, 185, 200, 230, 300, 330, 369, 400, 420 more

  • WTM (J): 340, 380, 420, 440, 450, 600, 660, 700, 740, 780 more

  • TMOV_iTMOV1

    iTMOV

  • Thermally Protected Varistor Series with Indicating Lead

  • VMAX AC (V): 115, 130, 140, 150, 175, 200, 230, 250, 275, 300 more

  • WTM (J): 35, 50, 52, 55, 60, 70, 75, 80, 100, 110 more

  • (ITM 1xAmps (A): 6000, 10000