HPDM Series - 70 V Max 600 A 2-Pole MEGA® Fuse Power Distribution Module

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HPDM Series 70 V Max 600 A 2-Pole MEGA® Fuse Power Distribution Module is a heavy-duty fuse box designed for OEM and aftermarket applications in heavy trucks, tractor-trailers, and agricultural and construction equipment.

When connected to a vehicle’s electrical system, it provides two high-current MEGA® fuse-protected circuit outputs as well as an unfused output that can optionally be used to parallel multiple power distribution modules or deliver power to circuits that do not require circuit protection.

A separate fuse compartment provides a seal that protects the fuses and their terminations from harsh environments. This allows for permanent cable connections that can be dielectrically sprayed without affecting the fuses.

Features and Benefits

  • Custom insert-molded studs for cable terminations and MEGA® fuse attachment result in high terminal torque capability and lower connection resistance
  • Designed to minimize bridging corrosion between positive live metal surfaces and potentially grounded assembly hardware or mounting surfaces
  • Metal inserts at the mounting holes allow for an increased assembly torque without distorting the base material
  • Unfused terminal for optional daisy chaining multiple power distribution modules or providing power to circuits that cannot be fused
  • AssureLatch™ Technology positive-sealing latches keep the MEGA® fuse holder cover securely in place while allowing for fast service
  • Cover label recess allows optional addition of application-specific labels to the heavy-duty fuse box per end-customer requirement

Applications

  • Tractor-Trailers
  • Heavy Trucks
  • Agriculture
  • Construction

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeInput TerminalsOutput TerminalsIngress ProtectionNumber of CavitiesDimensionsTemperature Maximum CelsiusTemperature Minimum CelsiusMounting MethodSamplesCompare
8801953005.063 H x 1.7805 W x 4.9 L in.
880195400MEGAM8 Stud2IP67, IP69K25.0635 H x 1.732 W x 4.898 L in. (129 mm)105-50Bolt DownOrder
880195
Obsolete: 2016 -08-12
MEGAM8 Stud2IP67, IP69K2129 mm105-50Bolt Down
To request product environmental information, please complete the Product Environmental Information Request Form.