Stoplamp Switches Series - Hydraulic and Mechanical Brake Light Switches

Stoplamp Switches
Roll Over to Zoom
8486 8487 8626 8629
8715

When viewed from the terminals, the lever projects to the right.Lever is 2 7/8" overall length. Two tapped 10-32 mounting holes, 5/8" on centers. Replaces: Delco D851, D853, D855, GMC 1997901, 1997915, 1997922, Motorcraft SWG-317, Wagner FC-21630. Single Pile Single Throw switches that are Normally On (Spring return to On) or Normally Off (Spring return to Off)

Access specifications, certifications, check availability and order parts below

Catalog #PackagingDescriptionAdditional DescriptionCircuitryTerminalsTerminal detailsMountingSealingDetailsCompare
8486BulkMechanical Stoplamp SwitchSPSTTwo BladeTwo 10-32 tapped holes 5/8 (15.87 mm) on centerNoneLever actuated to Off spring return to On
8486-BXBulkMechanical Stoplamp SwitchMechanical Lever Brake Light SwitchSPSTTwo BladeTwo #10-32 Terminal ScrewTwo 10-32 tapped holes 5/8 (15.87 mm) on centerNoneLever actuated to Off spring return to On
8487BulkMechanical Stoplamp SwitchSPSTTwo BladeTwo 10-32 tapped holes 5/8 (15.87 mm) on centerNoneLever actuated to Off spring return to On
8487-BXBulkMechanical Stoplamp SwitchMechanical Lever Brake Light SwitchSPSTTwo BladeTwo #10-32 Terminal ScrewTwo 10-32 tapped holes 5/8 (15.87 mm) on centerNoneLever actuated to Off spring return to On
8626BulkHydraulic Stoplamp SwitchSPSTTwo BulletNoneSwitch operates at 60-120 PSI
8626-BXBulkHydraulic Stoplamp SwitchHydraulic Brake Light SwitchSPSTTwo BulletTwo #6-32 Terminal Screw1/8in -27 Diameter, 0.34in (8.73mm) Mounting StemNoneSwitch operates at 60-120 PSI
8629BulkHydraulic Stoplamp SwitchSPSTTwo BulletNoneSwitch operates at 60-120 PSI
8629-BXBulkHydraulic Stoplamp SwitchHydraulic Brake Light SwitchSPSTTwo BulletTwo male bullet terminals.1/8in -27 Diameter, 0.34in (8.73mm) Mounting StemNoneSwitch operates at 60-120 PSI
8638
8715BulkMechanical Stoplamp SwitchSPSTTwo Blade0.384mm Apart1/2-20 Diameter 1-5/32 ( 29.37 mm) longNoneOff when depressed spring return to On
8757
Obsolete: 2014 -03-14