Neutral Safety and Backup Switches Series - 10-35A Ball and Lever Actuator Style

Neutral Safety and Backup Switches
Roll Over to Zoom
1305238939 75125 1302125681 83377 9052
1302126445 91105 1305238856 91113

Littelfuse Pushpull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Neutral Safety and Backup Series provide momentary and discrete circuit closure for signaling and indicating. The circuits and indicators within this family are designed for repeated use.

Access specifications, certifications, check availability and order parts below

Catalog #PackagingDescriptionAdditional DescriptionCircuitryTerminalsTerminal detailsMountingSealingDetailsCompare
40100-04BulkSignal SwitchSPSTTwo ScrewTwo #8-32 x 4.75 ScrewTwo #10 MTG ScrewsNoneWith Insulators
75125Back-Up Alarm SwitchHas spring leverSPSTScrewtwo # 8-32 screws2-13/64 dia. mounting holes 1/2 on centersNoneNormally Open Contacts Closed when lever is actuated spring return to Normally Open
83377Protective BootFor Neutral Safety Back-up Lamp Switches with 1-1/8 hex housings
For Neutral Safety
8486-05
9025
9052Back-Up Lamp SwitchHas plunger button shaftSPSTScrewtwo 8-32 screws7/16-20 UNF-2A thread 7/16 long with two flats for mounting in double D holeNoneNormally Open Contacts Closed when plunger is depressed spring return to Normally Open
91105Back-up Lamp SwitchSPST Normally Off On with plunger depressedTwo 18AWG wire leads 7 long3/8 (9.5mm) long. 7/16 _20 (7.9mm) diameter mounting stemPVC-coated
91113BulkBack-Up SwitchTransmission mountedSPSTTwo ScrewTwo # 8-32 screws 11.09mm Apart9/16 - 18 UNF-2A thread 5/16 longGasket SealNormally Open Contacts Closed when Depressed; Spring Return
91113-BXBoxBall SwitchSPSTTwo ScrewTwo # 8-32 screws, 11.09mm ApartNone91113 in Box Packaging
9162-03Neutral Safety Switch Heavy DutyHas gasket/washerSPSTBullet2 female bullet3/4 -16 UNF-2A thread 31/64 longNoneNormally Open Contacts Closed when plunger is depressed spring return to Normally Open
92102BulkNeutral Safety Switch Heavy DutyMates with Packard connector #2962679SPSTTwo BladeTwo Button Head TerminalNoneNormally Open Contacts Closed when Depressed; Spring Return
92102-BXBoxNeutral Safety Switch, Heavy DutySPSTTwo BladeTwo Button Head TerminalNone92102 in Box Packaging
92107-03BulkBall Safety SwitchSPSTTwo Terminal Stud11.93 Long, 11.17mm ApartNone
92107-04Neutral Safety Switch Heavy DutySPSTScrewtwo # 8-32 screws3/4 -16 UNF-2A thread 31/64 longNormally Open Contacts Closed when plunger is depressed spring return to Normally Open
9224BulkNeutral Safety Switch Heavy DutyHas aluminum gasket/washerSPSTTwo ScrewTwo # 8-32 screws3/4 -16 UNF-2A thread 31/64 longNoneNormally Closed Contacts Open when Depressed; Spring Return
9224-26BoxNeutral Safety Switch Heavy DutySPSTTwo Wire Lead (6""", 16AWG)Terminated in Packard 120109733/4"" -16 UNF-2A thread 31/64 longNoneNormally Closed, Contacts Open when Depressed; Spring Return
9242BulkNeutral Safety Switch Heavy DutySPSTTwo ScrewNoneNormally Open Contacts Closed when Depressed; Spring Return
9242-04
Obsolete: 2018 -07-31