Foot Operated Switches Series - Foot Operated Switches

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Foot Operated Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. These switches are designed to provide controlled circuit closure, traditionally for head lamp applications. Equipped with a large actuator interface these switches are designed for repeated use.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsDetailsContact MaterialHousingCircuitryPackagingSamplesCompare
7784Order
7785-02SPSTBox
7785-0112Order
7785-0212Order
7786Order
7786-01Order
7786-03Order
7787Order
7787-01Order
7789-02Brass Tin-PlatedDiecast ZincSPDTBulk
7789-02-BX7789-02 in Box PackagingBrass, Tin-PlatedDiecast ZincSPSTBox
7792Order
7792-01Order
7792-01-BXOrder
7792-0312Order
7792-BXOrder
9005635Order
90056-03Order
91830-01Order
91830-03Order
30155Order
30155-BX
Obsolete: 2021 -12-06
7700
Obsolete: 2019 -03-26
7700-BX
Obsolete: 2019 -11-11
7762
Obsolete: 2019 -07-09
7769
Obsolete: 2018 -10-30
Order
7784-BX
Obsolete: 2021 -12-06
7785
Obsolete: 2018 -05-15
12
7785-01-BX
Obsolete: 2023 -10-30
7785-02-BX
Obsolete: 2023 -10-30
7786-BX
Obsolete: 2021 -12-06
7787-BX
Obsolete: 2021 -08-10
9060
Obsolete: 2023 -11-10
9060-BX
Obsolete: 2022 -05-17
9183
Obsolete: 2022 -05-17
35
9183-01
Obsolete: 2021 -05-28
9183-BX
Obsolete: 2021 -12-06
35
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
7700 SW DIMMER HENCOL 19 RoHS No 02/22/2019 PbFree No
7700-BX RoHS No PbFree No
7762 RoHS No 09/12/2017 PbFree No 09/12/2017 Yes
09/12/2017
7769 RoHS No PbFree No
7784 SW DIMMER RoHS No 02/22/2019 PbFree No
7784-BX FOOT OPERATED HIGH/LOW SWSLD RoHS No PbFree No
7785 RoHS No PbFree No
7786-01 FOOT SW DIMMER W/CONNECTOR RoHS No PbFree No
7786-03 FOOT SW DIMMER DELPHI LOOM RoHS No PbFree No
7787-01 FOOT SW DIMMER SLD RoHS No PbFree No
7792 SW T/S HENCOL 22 RoHS No 02/22/2019 PbFree No
7792-01 SW T/S RoHS No 02/22/2019 PbFree No
7792-01-BX FOOT SW TURN SIGNAL N.O RoHS No PbFree No
7792-BX FOOT SW TURN SIGNAL 2 SCW SLD RoHS No PbFree No
9060 SW P-P MOM ST RoHS No PbFree No
9060-BX P/P SW PUSH BUTTON STARTER RoHS No PbFree No
9183 SW STARTER RoHS No 02/27/2019 PbFree No
9183-01 MOM SW P/P SPST N.O STARTER SLD RoHS No PbFree No
9183-BX MOM SW P/P SPST N.O STARTER 35A/12VDC RoHS No PbFree No
91830-03 MOM SW P/P SPDT ON/ON/ON W/CONNECTOR RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Foot Operated Switches datasheet

Foot Operated Switches datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog