Wireless LAN Access Point
Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.
Solutions By Circuit
- SP4060
Low Voltage, Low Capacitance Diode Array for Surge Protection
- SP3050
2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection
- SPLV2.8
Silicon Protection Array
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101
- SP3010
Ultra-Low Capacitance Diode Array for ESD Protection
- SP3012
Low Capacitance ESD Protection, 0.5pF Rail Clamp Array - Qualified to AEC-Q101
- SP3011
Littelfuse SP3011 SPA™ TVS Diode Array