TR Series - 32V 500A 2-Pole Waterproof Master Battery Disconnect Switch

Series: TR
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Cut all battery power to vehicle electrical systems with the TR Series 32V 500A 2-Pole Waterproof Master Battery Disconnect Switch. The dual-pole, single-throw (DPST) switch works in heavy-duty truck, construction, emergency vehicle, bus and transit, military, and agricultural applications requiring the switching of two circuits or both positive and negative.

You can feel confident mounting this master battery disconnect switch in exposed locations thanks to its IP67 and IPX9K waterproof and dustproof ratings as well as its high shock and vibration tolerance.

The dual battery disconnect switch can be used to disconnect one or two batteries in either the positive or negative line, and it can be used to switch two vehicle voltage circuits simultaneously (24V and 12V).

Integrated lock-out/tag-out (LOTO) capability in either the on or off position using a padlock or hasp (not included) helps ensure personnel safety and vehicle security.

Features and Benefits

  • Maximum continuous current of 500A per circuit with two 4/0 input and two 4/0 output cables or 350A per circuit with one 4/0 input and one 4/0 output cable
  • IP67 and IPX9K waterproof and dustproof ratings enable mounting in exposed locations on the vehicle
  • Drop-in replacement for competitive master disconnect switches when you need higher vibration (8 G) and shock (30 G) capabilities
  • Built-in lock-out/tag-out in the on or off position using a padlock or hasp helps ensure the safety of service personnel and the security of the vehicle
  • Available with a black, yellow, or red knob
  • Four tin-plated copper M12 x 25 mm terminal studs
  • Two holes for M8 or 5/16" mounting

Applications

  • Heavy Trucks
  • Construction
  • Emergency Vehicles
  • Bus/Transit
  • Military

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryIngress ProtectionActuatorContact MaterialHousingAgency Approval - VibrationSamplesCompare
88017550048DPSTIP67, IP69KBlack KnobSilver Plated CopperEngineering Thermoplastic8 GOrder
880175-000150048DPSTIP67, IP69KRed KnobSilver Plated CopperEngineering Thermoplastic8 GOrder
880175-000250048DPSTIP67, IP69KYellow KnobSilver Plated CopperEngineering Thermoplastic8 GOrder
880175S50048DPSTIP67, IP69KBlack KnobSilver Plated CopperEngineering Thermoplastic8 GOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
880175 Switch Master TR Dual RoHS No 08/18/2020 PbFree No 08/18/2020 CoC_RoHS9_880175 REACH_SVHC Declaration (Contain)_880175 Yes
08/18/2020
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.