Phase Control Discrete Thyristors


  • PCT - Capsule Type

  • Phase Control Thyristors

  • VRRM-VDRM (V): 200, 400, 600, 800, 1000, 1200, 1400, 1600, 1800, 2000 more

  • ITAV @ Tk=55 ℃ (A): 616, 634, 646, 882, 910, 1010, 1052, 1132, 1159, 1174 more

  • ITSM 10ms Half Sine Wave (A): 5250, 5700, 7000, 7700, 9200, 12100, 13200, 14300, 14500, 15000 more