Incandescent Pilot Lights Series - Pilot Light Red Lens

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Corrosion-resistant construction. Spring-actuated brass contacts assure proper contact with the bulb. 16AWG (1.0mm2 ) insulated stranded copper leads, 8" (203mm) long.

  • Mounts through rear of the panel. #1893 bulb supplied. Satin finish or black aluminum bezel
  • 11/16" (7.5mm) diameter mounting stem, 1/4" (6.4mm) long
  • Red lens
  • Black aluminum finish

Access specifications, certifications, check availability and order parts below

Catalog #Contact MaterialHousingMounting MethodInput TerminalsSamplesCompare
M-320-RC000Order
PL-118-GC001Order
PL-118-RC001Order
PL-118-RC001-BXSpring-actuated Brass Bulb ContactBlack Aluminum BezelRear-mount 11/16 (7.5mm) Diameter Mounting Stem 1/4 (6.4mm) LongTwo Stripped Black Wire Lead 16 GA 8.25in (209.55mm)Order
PL-2-BC000
PL-2-GC000
PL-20-AC000Order
PL-20-AC000-BXOrder
PL-20-GC000Order
PL-20-GC000-BXSpring-actuated Brass Bulb ContactChrome-plated Brass BezelRear-mount 3/4” (19.1mm) Diameter Mounting Stem 11/16” (17.5mm) LongTwo Stripped Black Wire Lead 16 GA 8in (203.2mm)Order
PL-20-RC000Order
PL-20-RC000-BXSpring-actuated Brass Bulb ContactChrome-plated Brass BezelRear-mount 3/4 (19.1mm) Diameter Mounting Stem 11/16 (17.5mm) LongTwo Stripped Black Wire Lead 16 GA 8in (203.2mm)Order
PL-85-AC000Order
PL-85-AC000-BXOrder
PL-85-GC000Order
PL-85-GC000-BXOrder
PL-85-RC000Order
PL-85-RC000-BXOrder
PL-86-AC000Order
PL-86-AC000-BXOrder
PL-86-GC000Order
PL-86-GC000-BXOrder
PL-86-RC000Order
PL-86-RC000-BXSpring-actuated Brass Bulb ContactZinc Finish Plated Brass BezelRear-mount 7/8 (22.2mm) Diameter Mounting Stem 3/4 (19.1mm) LongTwo Stripped Black Wire Lead 16 GA 8in (203.2mm)Order
M-326-RC000
Obsolete: 2021 -08-10
M-320-RC000-BX
Obsolete: 2021 -08-10
M-326-RC000-BX
Obsolete: 2021 -08-10
PL-1-BC000
Obsolete: 2018 -08-14
PL-1-RC000
Obsolete: 2018 -08-14
PL-117-RC001
Obsolete: 2018 -01-11
PL-118-GC000
Obsolete: 2018 -01-11
Order
PL-19-GC000
Obsolete: 2018 -08-14
PL-19-RC000
Obsolete: 2018 -08-14
PL-35-RC000
Obsolete: 2018 -08-16
Spring-actuated Brass Bulb ContactSatin Finish - Stainless Steel BezelRear-mount 1/2” (12.7mm) Diameter Mounting Stem 3/8” (9.5mm) LongSingle Stripped Black Wire Lead 16 GA 8 (203.2mm)
PL-36-AC000
Obsolete: 2021 -08-10
PL-36-AC000-BX
Obsolete: 2021 -08-10
PL-36-GC000
Obsolete: 2021 -05-28
PL-36-GC000-BX
Obsolete: 2021 -08-10
PL-36-RC000
Obsolete: 2021 -08-10
PL-36-RC000-BX
Obsolete: 2021 -08-10
Spring-actuated Brass Bulb ContactSatin Finish - Stainless Steel BezelRear-mount 1/2 (12.7mm) Diameter Mounting Stem 3/8 (9.5mm) LongTwo Stripped Black Wire Lead 16 GA 8in (203.2mm)
PL-5-RC000
Obsolete: 1999 -01-01
To request product environmental information, please complete the Product Environmental Information Request Form.