Discontinued


  • CR

  • CR Series - SiBOD™ Thyristor Protectors For Telecommunications Applications - OBSOLETE

  • VDRM T-R
    (V):
     25, 58, 65, 75, 90, 120, 140, 160, 190, 220 more

  • VS T-R
    (V):
     40, 77, 88, 98, 130, 160, 180, 220, 260, 300 more

  • Pins T-R: 1-2

  • pxxx2c_

  • Compak (Modified DO-214AA) Two-Chip SIDACTor® Device

  • VDRM T-R
    (V):
     116, 130, 180, 240, 280, 340, 380, 440, 550

  • VS T-R
    (V):
     154, 190, 260, 320, 360, 440, 500, 600, 700

  • Pins T-R: 1-3

  • pxxx2z_

  • Four-Port Longitudinal Two-chip Protector

  • VDRM T-R
    (V):
     25, 58, 65, 90, 120, 140, 160, 190, 220, 275

  • VS T-R
    (V):
     40, 77, 95, 130, 160, 180, 220, 250, 300, 350

  • Pins T-R: 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18

  • pxxx3z

  • Four-Port Balanced Three-chip Protector

  • VDRM T-R
    (V):
     130, 150, 170, 200, 230, 270, 300, 400

  • VS T-R
    (V):
     180, 210, 250, 270, 300, 350, 400, 550

  • Pins T-R: 2-3 4-3 7-8 9-8 12-13 14-13 17-18 19-18

  • SMT100

  • SMT100 Series - SIDACtor® Protector Thyristor For Telecommunications Applications

  • VDRM T-R
    (V):
     32, 55, 110, 120, 170, 200, 230

  • VS T-R
    (V):
     55, 80, 160, 200, 265, 300, 350

  • Pins T-R: 1-2

  • SMT50

  • SMT50 Series - SIDACtor® Protector Thyristor For Telecommunications Applications

  • VDRM T-R
    (V):
     56, 60, 90, 117, 162, 180, 198, 216, 243

  • VS T-R
    (V):
     17, 82, 90, 133, 160, 240, 267, 293, 320, 360

  • Pins T-R: 1-2

  • SMTBJ

  • SMTBJ Series - SIDACtor® Protector Thyristor For Telecommunications Applications

  • VDRM T-R
    (V):
     50, 70, 100, 120, 170, 200

  • VS T-R
    (V):
     80, 120, 135, 165, 215, 265

  • Pins T-R: 1-2

  • T10C

  • T10C Series - SIDACtor® Protection Thyristor For Telecommunications Applications with Failsafe - OBSOLETE

  • VDRM T-R
    (V):
     70, 100, 120, 170, 200, 240

  • VS T-R
    (V):
     120, 135, 170, 210, 265, 360

  • Iscurr: 800