Optically Isolated Load-Biased Drivers Series - Optically isolated load-biased photovoltaic gate driver IC

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The CPC1580, CPC1590 and CPC1596 devices are Load-Biased MOSFET Gate Drivers that requires no external power supply: They regulate the input voltage drawn from the load to a low voltage for internal use. They are specifically designed for low duty cycle switching applications.

The devices accomplish very fast MOSFET turn-on by supplying stored charge, from an external capacitor, to the MOSFET gate when input control current is applied to the device’s LED. After the MOSFET is turned on, photocurrent from the input optocoupler keeps it on for as long as sufficient input control current flows, so there is no low-frequency operating limit. When the MOSFET is turned off, the storage capacitor charges from the device’s regulated internal voltage in preparation for the next turn-on.


Features & Benefits:

  • No external auxiliary IC power supply required
  • Fast turn-on switching speed
  • Provides galvanic input to output isolation

Access specifications, certifications, check availability and order parts below

Catalog #Input Control Current (mA)Open Circuit Voltage (V)Blocking Voltage (VP)Minimum Short Circuit Current (mA)Maximum Short Circuit Current (mA)Switching Speeds ton / toff (ms)Isolation Voltage (VRMS)Package TypeObsolete DatePart DatasheetPartner ECAD ModelsStockSamplesCompare
 
CPC1580P2.51265270.04 / 0.437508-pin FlatpackPartCPC1580PCheckOrder
CPC1590P2.512200270.04 / 0.437508-pin FlatpackPartCPC1590PCheckOrder
CPC1596
Obsolete: 2024 -03-29
2.514.45702130.08 / 0.637508-pin: DIP, SMT03/29/2024PartCPC1596Check
To request product environmental information, please complete the Product Environmental Information Request Form.