VS Series - Gas Plasma Arresters (GDT's)

Series: VS
Obsolete: 2011 -06-01 Replaced ByVIS
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features:
  • RoHS compliant
  • Ceramic chamber for ultimate reliability.
  • Very high switching speed once switching voltage has been reached, resulting in high di/dt to be generated enabling the best performance to be extracted from ignition transformers.
Applications:
  • For switching stored electrical energy (such as capacitive discharge) at predetermined voltages.
  • Designed for in gas fuel ignition systems and similar circuits.

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)ElectrodesFailsafeMSLRepetitive Peak Off-state CurrentStockSamplesCompare
VS230
Replaced By: VIS230
298350402212No1CheckOrder
VS350A29835040222NoMIL-STD-750D/1021
VS350SM29835040222NoMIL-STD-750D/1021
VS450SM35045055022NoMIL-STD-750D/1021
VS600
Replaced By: VIS600
510600690212NoMIL-STD-750D/10211
VS600A51060069022NoMIL-STD-750D/1021CheckOrder
VS600SM51060069022NoMIL-STD-750D/1021
VS800A75080085022NoMIL-STD-750D/1021
VS800SM75080085022NoMIL-STD-750D/1021
VS450
Obsolete: 2011 -06-01
2NoCheck
VS450A
Obsolete: 2012 -07-01
35045055022NoMIL-STD-750D/1021
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
VS230A GP VS TRIGGER TUBE 230V AXIAL T & R RoHS No 01/01/2005 PbFree No 01/01/2005
VS350A GP VS TRIGGER TUBE 350V AXIAL T&R RoHS No 01/01/2005 PbFree No 01/01/2005
VS350SM GP VS TRIGGER TUBE 350V SMD RoHS No 01/01/2005 PbFree No 01/01/2005
VS450A GP VS TRIGGER TUBE 450V AXIAL T&R RoHS No 01/01/2005 PbFree No 01/01/2005
VS450SM GP VS TRIGGER TUBE 450V SMD RoHS No 01/01/2005 PbFree No 01/01/2005
VS600A GP VS TRIGGER TUBE 600V AXIAL T&R RoHS No 01/01/2005 PbFree No 01/01/2005
VS600SM GP VS TRIGGER TUBE 600V SMD RoHS No 01/01/2005 PbFree No 01/01/2005
VS800A GP VS TRIGGER TUBE 800V AXIAL T&R RoHS No 01/01/2005 PbFree No 01/01/2005
VS800SM GP VS TRIGGER TUBE 800V SMD RoHS No 01/01/2005 PbFree No 01/01/2005
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Gas Discharge Tubes VS Datasheet

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...