FLEC Series - Flexible Electrical Centers

Roll Over to Zoom
FLEC PDM PDM-FLEC-UNLOADED PDM-FLEC-COVERSON

The Flexible Electrical Center (FLEC) is a configurable power distribution module suitable for handling the many electrical circuits found on heavy-duty commercial vehicles. The FLEC accommodates circuit protection components in a compact footprint and can be programed to your application to create a "plug-and-play" system.

Features and Benefits

  • The PC-Board is multi-layer allowing for custom circuit configurations
  • The twist-on tethered cover enables easy single-hand installation & removal. 
  • The sealed cover, base and connectors have an IP67 ingress protection rating which helps keep out contamination
  • The base includes a vent for pressure equalization

Access specifications, certifications, check availability and order parts below

Catalog #DescriptionVoltageMax total continuous currentMax total continuous current per circuitIngress ratingAgency Approval - VibrationAgency Approval - ShockTemperature rangeMaterialDimensionsFuse TypeRoHSInput TerminalsOutput TerminalsNumber of CavitiesCompare
FLEC3000Z-0UUn-Populated Flec with Mini-Fuses and 5-Pin Mircro-Relay's12 or 24 VDC300A30AIP67ISO 16750-3 TEST II 32 HOURSISO 16750-3 SECTION 4.2.2-40C to 85CHousing and Cover: UL94V-0 thermoplastic
Gasket: High temperature silicone
PCB: FR4 board (conformal coating available)
Input studs: Plated copper and stainless steel
7Ó x 8Ó x 3Ó (180 x 197 x 75mm)
7 x 8 x 3 (180 x 197 x 75mm)
MINI¨Yes(3) M8 Studs(1) 8-way sealed Delphi 280 series
(1) 14-way sealed Delphi 280 series
(1) 16-way sealed Delphi 280 series
(1) 10-way sealed Delphi 150 series
(1) 12-way sealed Delphi 150 series
(1) 16-way sealed Delphi 150 series
28 MINI Style Fuses
18 ISO Style Relays