Junction & Terminal Blocks


  • Common BusBar Screw Terminals

  • Wiring Management with Multiple Screw Terminal Outlets

  • Details: Used in Marine Environment to consolidate wiring routings above a solid brass busbar

  • Contact Material: Screws #8-32 UNC-2A, Screws #8-32 UNC-2A, Screws, #8-32 UNC-2A

  • Housing: Moisture-Resistant Molded Thermoplastic Insulator Base

  • Junction Blocks

  • Single Stud Feed and Non-Feed Thru

  • Housing: Nylon UL 94-V0

  • Mounting Method: Bolt-Down Feed Thru, Bolt-Down Surface Mount

  • Input Terminals: 1/2"-13 Zinc Plated Steel Stud, 3/8"-16 Zinc Plated Steel Stud, M8X1.25 Zinc Plated Steel Stud

Cole Hersee is now part of Littelfuse 

Littelfuse acquired Cole Hersee in 2010 to offer their customers a more extensive portfolio of products in the commercial vehicle market. Since Cole Hersee was founded in 1924, they have been a pioneer and leader in the development of heavy-duty electrical products for the vehicle industry, and have earned a reputation for quality and value. Cole Hersee has collaborated on many basic industry standards and is a preferred supplier of over 2,000 dependable vehicle products and accessories.

Littelfuse Cole Hersee Brand products are available as standard or custom designed products to meet customer needs. Contact us to discuss the possibilities. Our engineers are on hand to design from the ground up the best solution to your application.

Vehicle Types

  • Trucks
  • Street Trucks (i.e. Snowplow, Bucket, Garbage, Sweepers)
  • Buses and RVs (i.e. School, Commercial, Transit, Motor Homes)
  • Construction (i.e. Backhoes, Pavers, Bulldozers, Compactors)
  • Agriculture (i.e. Harvesters, Combines, Tractors)
  • Emergency (i.e. Ambulance, Fire, Police)