Common BusBar Screw Terminals Series - Wiring Management with Multiple Screw Terminal Outlets

5.1.2
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Busbars are used to consolidate multiple wires or feed multiple circuits. Tin plated copper buses provide maximum conductivity and corrosion resistance. Solid brass busbar carries up to 50A.

  • Available in 10 or 20-Gang
  • Available in raw solid brass or tin-plated solid brass busbar safely carries up to 50A.
  • Two 1/4-20 brass studs with hexnuts.
  • 8-32 round head screws for attachment of wires.
  • Two mounting holes accept No. 10 countersink flathead screws.
  • Moisture-resistant molded thermoplastic insulator base.

Access specifications, certifications, check availability and order parts below

Catalog #DetailsContact MaterialHousingMounting MethodPackagingDimensionsStockSamplesCompare
880097CheckOrder
M-448
M-448-02
M-449Used in Marine Environment to consolidate wiring routings above a solid brass busbarScrews #8-32 UNC-2ABulk
M-449-BPUsed in Marine Environment to consolidate wiring routings above a solid brass busbarScrews, #8-32 UNC-2ABlister
M-449-BXUsed in Marine Environment to consolidate wiring routings above a solid brass busbarScrews, #8-32 UNC-2ABox
M-448CheckOrder
M-448-02CheckOrder
M-448-BXCheckOrder
M-449Screws #8-32 UNC-2AMoisture-Resistant Molded Thermoplastic Insulator BaseTwo mounting holes for No. 10 Countersink Flathead Screws146.05 x 31.75 mmCheckOrder
M-449-03CheckOrder
M-449-BPScrews #8-32 UNC-2AMoisture-Resistant Molded Thermoplastic Insulator BaseTwo mounting holes for No. 10 Countersink Flathead Screws146.05 x 31.75 mmCheckOrder
M-449-BXScrews #8-32 UNC-2AMoisture-Resistant Molded Thermoplastic Insulator BaseTwo mounting holes for No. 10 Countersink Flathead Screws146.05 x 31.75 mmCheckOrder
M-449-04
Obsolete: 2015 -01-21
Check

pdficon Common BusBar Screw Terminals Series Datasheet

Common BusBar Screw Terminals Series Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

To request product environmental information, please complete the Product Environmental Information Request Form.