Common BusBar Stud Terminals Series - Terminal Block 4-gang

External overview image
Roll Over to Zoom
  • 2-gang terminal block with one busbar.
  • Solid brass busbar.
  • Four 10-32 stud terminals with hexnuts and lockwashers.
  • One eyelets at each end, for mounting with 3/16 screws (not provided).
  • Eyelets are 3.125 on centers (79.4mm).
  • Moisture-repellent thermoplastic base, 3 7/8 x 5/8 W x 27/32 H (44.4 x 15.9 x 21.4mm).

Access specifications, certifications, check availability and order parts below

Catalog #Contact MaterialHousingMounting MethodDimensionsCurrent Rating (Max)Compare
46204-02
46206-04Stud #10-32Moisture-Repellent Phenolic Insulator BaseTwo eyelet mounting holes for 3/16 (4.8mm) screws0.625 x 3.875 mm60
46206-04-BPStud #10-32Moisture-Repellent Phenolic Insulator BaseTwo eyelet mounting holes for 3/16 (4.8mm) screws0.625 x 3.875 mm
46206-04-BXTwo eyelet mounting holes for 3/16 (4.8mm) screws0.625 x 3.875 mm
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
46206-04 TERM_BLOCK 4GANG BUS_BAR BAG RoHS No 10/27/2020 PbFree No 10/27/2020 Yes
10/27/2020
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.