Outdoor LED Lighting

Outdoor LED Lighting


High brightness LEDs are now being used in many different lighting applications such as outdoor display boards, traffic signals, street or tunnel lighting, airport runway lighting, etc.

LED lighting offers many advantages, including extreme long life and high efficiency, though outdoor LED lighting applications require special attention to protection due to environmental conditions and the added sensitivities on LED circuits. The engineers who design lighting products must be concerned with reliability, especially in applications where maintenance is difficult and where the failure of LED strings could jeopardize safety.

The loss of one LED can result in the loss of the entire LED lighting string. One of the major causes of an electrical open in an LED is thermo-mechanical stress on the wire bonds. Other causes of LED open circuits are electrostatic discharge (ESD) events or surges induced by nearby lightning events.

Open LED protection is designed as an electronic shunt which provides a current bypass in the case of an open circuit caused by a single LED failure.

For more information on all LED Lighting Applications, contact:

Usha Patel
+1 714-312-0372
UPatel@Littelfuse.com



Solutions By Circuit

Bypass protection for 4 LEDs up to 1000mA (PLED18)

  • PLED

    6, 9, 13 & 18 Series Open LED Protectors

TVS for EMI Filtering

  • P6KE350CA

    600W Axial Leaded Transient Voltage Suppression (TVS) Diode

  • SMBJ350CA

    600W Surface Mount TVS Diode

TVS for OV Protection

  • 1.5SMC400A

    1500W Surface Mount Transient Voltage Supressors