Triac OVP

Triac OVP



Design Notes:

Protection Application:
For maximum reliability, triacs may be protected from overvoltage events. Selection is based on the line voltage of the application.
Solution Description:
Typically, 120VAC circuits will use a P4KE250CA and 240VAC circuits will use a P6KE510CA.
Companion Solutions:
N/A
Regulatory Issues:
N/A
Unique Features:
N/A
Application Warnings:
Be sure to use ONLY Bidirectional "C" Devices in AC Circuits!

Solutions

Solutions

  • P4KE250CA

    400W Axial Leaded Transient Voltage Supressors

  • P6KE510CA

    600W Axial Leaded Transient Voltage Suppression (TVS) Diode