Our customizable HV PDU can be designed for any voltage, providing solutions for OEMs installing the latest EV battery technology. By combining our high-voltage DC contactors and fuses in an IP67/6K9K-rated enclosure, optimizing power distribution with busbars and PCBAs, and adding temperature sensing and current sensing capabilities, the HV PDU safely, reliably, and efficiently distributes power from a high-voltage battery module to the high-voltage systems of a vehicle.
The high-voltage components are electrically connected through the busbar and wiring harness, which creates a high-voltage system for electric and hybrid-electric vehicles.
The system provides functions such as charge and discharge control, high-voltage component power-on control, circuit overload and short-circuit protection, high-voltage sampling, and low-voltage control. These functions protect and monitor the operation of the high-voltage system.
|
 |
The HV PDU can also integrate battery master switch main control, charging module, DC/DC converter, PTC control module, and other functions. Compared to traditional PDUs, the HV PDU features more vehicle functional modules, which are more integrated in function and more complicated in structure, with heat dissipation structures such as water cooling or air cooling.
 |

|

|
Customizable
Built within an IP67/6K9K-rated centralized junction box, our HV PDUs provide customizable system integration of:
- DC/DC conversion
- On-board charging
- Pre-charge functions
- Current and voltage measurement
- Insulation monitoring
- HVIL and shielding

|
 |
High Voltage DC Contactors
We offer a growing portfolio of high-voltage DC contactors developed specifically for EV and alternative energy applications. With magnetic arc blowouts, coil economizers, and polarized and non-polarized options, our HV DC contactors are safe, reliable, and efficient.
|
 |
Fuses
To protect high-voltage, high-current on-board applications in electric and hybrid vehicles as well as off-board charging, we offer high-voltage fuses that have been built to meet the stringent requirements and standards of the EV industry.
|
We offer a growing portfolio of high-voltage DC contactors developed specifically for EV and alternative energy applications. With magnetic arc blowouts, coil economizers, and polarized and non-polarized options, our HV DC contactors are safe, reliable, and efficient.
Thermal Simulations and
Testing Capabilities
Consisting of PCBAs and busbars – our customizable HV PDU optimize power distribution.
For more on how to create your own customizable High Voltage PDU, please contact us at
 |
|
|
Thermal Simulations and
Testing Capabilities |
Current Sensing |
Bussing Systems |
Our global team of engineers designs innovative solutions and performs product testing to ensure you have the best solution that meets all requirements and regulations. We have capabilities in thermal, static structural and vibration and magnetostatic simulation. |
In-house-designed DC current sensing capabilities can be built into our HV PDUs to help ensure the smart management of available battery power, increasing vehicle efficiency and promoting smooth operation. |
PCBAs and busbars in our customizable HV PDU optimize power distribution. |