PA Series - PA Series - Base Mount Varistor

Series: PA
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PA Series of transient surge suppressors are metal-oxide varistors (MOVs) featuring a rigid base mount package construction, and are useful in applications which are subject to vibration.
  • The UL and CSA recognized varistors are available in a wide range of operating voltages, from 130V to 660 V V M(AC)RMS .
  • The base-mount package has a quick-connect tab terminal that provides a fast, secure lead attach.
  • The mounting base forms the second electrical connection, usually chassis ground.
Meeting rigid NEMA standards, PA series varistors have a creep and strike distance capability that minimizes breakdown along the package surface.

Access specifications, certifications, check availability and order parts below

Catalog #VMAX AC (V)VMAX DC (V)WTM (J)(ITM 1xAmps (A)VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V)Vc (V)PolarityCo Typ
(pF)
Compare
V130PA20A130175706500200184243360Bi-directional1900
V130PA20C130175706500200184220325Bi-directional1900
V150PA20A150200806500240212284420Bi-directional1600
V150PA20C150200806500240212243360Bi-directional1600
V250PA40A2503301306500390354453675Bi-directional1000
V250PA40C2503301306500390354413620Bi-directional1000
V275PA40A2753691406500430389494740Bi-directional900
V275PA40C2753691406500430389453680Bi-directional900
V320PA40A3204201606500510462565850Bi-directional750
V320PA40C3204201606500510462540800Bi-directional750
V350PA40A3504601656500559500618910Bi-directional700
V420PA40A42056017065006806107901160Bi-directional600
V420PA40C42056017065006806106901050Bi-directional600
V480PA80A48064018065007506708601280Bi-directional550
V480PA80C48064018065007506707901160Bi-directional550
V510PA80A51067519065008207359631410Bi-directional500
V510PA80C51067519065008207358601280Bi-directional500
V575PA80A575730220650091080510501560Bi-directional450
V575PA80C57573022065009108059601410Bi-directional450
V660PA100A6608502506500105094012101820Bi-directional400
V660PA100C6608502506500105094011001650Bi-directional400
V250PA20A
Obsolete: 2006 -08-04
2503301306500390354453675Bi-directional1000
V350PA40C
Obsolete: 2006 -08-04
3504601656500535500570840Bi-directional700
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Varistor PA Datasheet

The PA Series of transient surge suppressors are metal-oxide varistors (MOVs) featuring a rigid base mount package construction and are useful in applications which are subject to vibration...

pdficon EC608 Considerations for Selecting Littelfuse MOVs and Fuses for Industrial Motor Applications

This application note discusses the first level considerations for applying both Littelfuse Industrial AC Line Metal Oxide Varistors and associated AC line Fuses with a motor protection example.

pdficon AN9768 Transient Suppression Devices and Principles

This application note discusses the two major categories of transient suppressors: a) those that attenuate transients thus preventing their propagation into the sensitive circuit; and b) those that divert transients away from sensitive loads and so limit the residual voltages.

pdficon Combining GDTs and MOVs for Surge Protection of AC Power Lines Application Note

This application note illustrates how to design high performance cost-effective surge protection for equipment connected to AC power lines. The role of gas discharge tube (GDT) surge arresters specifically designed for AC power line protection is also be discussed.