Discontinued


  • NA

  • NA Series - High Energy Industrial Square Disc Varistor Series

  • VMAX AC (V): 130, 140, 150, 250, 275, 320, 420, 480, 510, 575 more

  • VMAX DC (V): 175, 188, 200, 330, 369, 420, 560, 640, 675, 730 more

  • WTM (J): 270, 291, 300, 370, 400, 460, 600, 650, 700, 770 more

  • PA

  • PA Series - Base Mount Varistor

  • VMAX AC (V): 130, 150, 250, 275, 320, 350, 420, 480, 510, 575 more

  • VMAX DC (V): 175, 200, 330, 369, 420, 460, 560, 640, 675, 730 more

  • WTM (J): 70, 80, 130, 140, 160, 165, 170, 180, 190, 220 more

  • ZA HiRel

  • ZA Series - High Reliability Varistors For Aerospace and Military Applications

  • VMAX AC (V): 14, 17, 20, 21, 23, 25, 30, 35, 40, 50 more

  • VMAX DC (V): 18, 22, 26, 27, 31, 38, 45, 56, 66, 81 more

  • WTM (J): 0.2, 0.25, 0.3, 0.35, 0.4, 0.5, 0.6, 0.9, 1, 1.2 more