Trench Series - Trench Series - 650V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

Series: Trench
Littelfuse Discrete IGBTs Trench Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Developed using our proprietary XPT™ thin-wafer technology and state-of-the-art Trench IGBT process, these devices feature reduced thermal resistance, low energy losses, fast switching, low tail current, and high current densities.

These IGBTs have breakdown voltage ranging from 650V to 1200V, making them ideal for snubber-less hard-switching applications. Other qualities include a positive collector-to-emitter voltage temperature coefficient which enables designers to use multiple devices in parallel to meet high current requirements and low gate charges which help reduce gate drive requirements and switching losses.

Features:

  • Low Vcesat, low Eon/Eoff
  • High surge current capability and short circuit capability
  • Positive thermal coefficient of Vcesat

Applications:

  • Battery Chargers
  • Lamp Ballast
  • Motor Drives
  • Power Inverters
  • Welding Machines

Advantages:

  • Hard-switching capabilities
  • High power densities
  • Temperature stability of diode forward voltage VF
  • Low gate drive requirements
     

Access specifications, certifications, check availability and order parts below

Catalog #StatusVCES (V)IC @ 25 ℃ (A)ICM (A)VCE(sat) (V)TJ Max (°C)tfi (ns)ConfigurationPackage Typetf (ns)RthJC [IGBT] (K/W)IC @ 90 ℃ (A)Eoff @ 125 ℃ (mJ)Part DatasheetSPICE ModelPartner ECAD ModelsCompare
  
ITF48IF1200HRActive1200722.4110Copack (Sonic-FRD)ISO247110 (150°C)0.3856Part ITF48IF1200HR
IXD75IF650NAInactive Part650751540Copack (Sonic-FRD)SOT-2271Part IXD75IF650NA
IXXH110N65B4Active6502502.143SingleTO-2470.17Part IXXH110N65B4
IXXH110N65C4Active6502352.3535SingleTO-2470.17Part IXXH110N65C4
IXXH140N65B4Active6503401.944SingleTO-2470.125Part IXXH140N65B4
IXXH140N65C4Active6503202.350SingleTO-2470.125Part IXXH140N65C4
IXXH30N65B4Active65070257SingleTO-2470.65Part IXXH30N65B4
IXXH30N65B4D1Obsolete65070250Copack (FRED)TO-247U0.65Part IXXH30N65B4D1
IXXH30N65C4D1Obsolete650622.528Copack (FRED)TO-264U0.65Part IXXH30N65C4D1
IXXH40N65B4Active650115246SingleTO-2470.33Part IXXH40N65B4
IXXH40N65B4D1Obsolete650115246Copack (FRED)TO-247U0.33Part IXXH40N65B4D1
IXXH40N65B4H1Active650123240Copack (Sonic-FRD)TO-247U0.33Part IXXH40N65B4H1
IXXH40N65C4D1Obsolete6501102.327Copack (FRED)TO-247U0.33Part IXXH40N65C4D1
IXXH60N65B4Active6501202.243SingleTO-2470.33Part IXXH60N65B4
IXXH60N65B4H1Active6501202.243Copack (Sonic-FRD)TO-247U0.33Part IXXH60N65B4H1
IXXH60N65C4Active6501252.442SingleTO-2470.33Part IXXH60N65C4
IXXH80N65B4Active6501602.153SingleTO-2470.24Part IXXH80N65B4
IXXH80N65B4H1Active6501602.152Copack (Sonic-FRD)TO-247U0.24PartSPICEIXXH80N65B4H1
IXXK100N75B4H1Obsolete7502402.1110Copack (FRED)TO-264U0.17Part 
IXXK110N65B4H1Active6502502.143Copack (Sonic-FRD)TO-264U0.17Part IXXK110N65B4H1
IXXK160N65B4Active6503101.890SingleTO-2640.16Part IXXK160N65B4
IXXK160N65C4Active6502902.130SingleTO-2640.16Part IXXK160N65C4
IXXK200N65B4Active6504801.740SingleTO-2640.092PartSPICEIXXK200N65B4
IXXN110N65B4H1Active6502302.143Copack (Sonic-FRD)SOT-227U0.2Part IXXN110N65B4H1
IXXN110N65C4H1Active6502102.3535Copack (Sonic-FRD)SOT-227U0.2PartSPICEIXXN110N65C4H1
IXXN200N65A4Active6504401.8104SingleSOT-2270.12Part IXXN200N65A4
IXXN340N65B4Active6505201.780Single0.1340Part IXXN340N65B4
IXXP12N65B4Active650381.9557Single0.94Part IXXP12N65B4
IXXP12N65B4D1Obsolete650381.9557Copack (FRED)TO-2200.94Part IXXP12N65B4D1
IXXR110N65B4H1Active6501502.143Copack (Sonic-FRD)TO-247IU0.33Part IXXR110N65B4H1
IXXX100N75B4H1Obsolete7502402.1110Copack (FRED)TO-247PU0.17Part 
IXXX110N65B4H1Active6502502.143Copack (Sonic-FRD)TO-247 PLUS0.17Part IXXX110N65B4H1
IXXX140N65B4H1Active6503501.944Copack (FRED)TO-247 PLUS0.125Part IXXX140N65B4H1
IXXX160N65B4Active6503101.890SingleTO-247 PLUS0.16Part IXXX160N65B4
IXXX160N65C4Active6502902.130SingleTO-247 PLUS0.16PartSPICEIXXX160N65C4
IXXX200N65B4Active6504801.780SingleTO-247 PLUS0.092Part IXXX200N65B4
IXYA20N120A4HVActive1200801.9160SingleTO-263HV0.44.85PartSPICEIXYA20N120A4HV
IXYA20N120B4HVActive1200762.190SingleTO-263HV0.42.7Part IXYA20N120B4HV
IXYA20N120C4HVActive1200682.558SingleTO-263HV0.41.6Part IXYA20N120C4HV
IXYA24N100A4HVActive1000851.9125Single0.43.7Part IXYA24N100A4HV
IXYA24N100C4HVActive1000762.340SingleTO-263HV0.41.6Part IXYA24N100C4HV
IXYA30N120A4HVActive12001061.9147SingleTO-263HV0.35.6Part IXYA30N120A4HV
IXYA48N65A5Active6501301.4175247TO-263PartSPICE
IXYA50N65C5Active650110217526TO-263PartSPICE
IXYA55N65B5Active6501221.5175130TO-263PartSPICE
IXYA60N65A5Active6501341.35175240TO-263PartSPICE
IXYH100N65C5Active650230217522TO-247PartSPICE
IXYH120N65A5Active6502901.35290SingleTO-2470.18PartSPICEIXYH120N65A5
IXYH30N120A4Active12001061.9147SingleTO-2470.35.6Part IXYH30N120A4
IXYH30N120B4Active12001002.1108SingleTO-2470.34Part IXYH30N120B4
IXYH30N120C4Active1200942.453SingleTO-2470.32.7Part IXYH30N120C4
IXYH30N120C4H1Active1200942175100Copack (Sonic-FRD)TO-247UPartSPICEIXYH30N120C4H1
IXYH40N120A4Active12001401.8346SingleTO-2470.258.3Part IXYH40N120A4
IXYH40N120B4Active12001362.1110SingleTO-2470.224.4Part IXYH40N120B4
IXYH40N120B4H1Active12001122.1175190Copack (Sonic-FRD)TO-247UPartSPICEIXYH40N120B4H1
IXYH40N120C4Active12001202.580SingleTO-2470.222.65Part IXYH40N120C4
IXYH40N120C4H1Active12001102.517580Copack (Sonic-FRD)TO-247UPartSPICEIXYH40N120C4H1
IXYH55N120A4Active12001751.8270SingleTO-2470.23Part IXYH55N120A4
IXYH55N120B4H1Active12001382.1175340Copack (Sonic-FRD)TO-247UPartSPICEIXYH55N120B4H1
IXYH55N120C4Active12001402902.5175123SingleTO-247PartSPICE
IXYH55N120C4H1Active12001262.5175123Copack (Sonic-FRD)TO-247UPartSPICEIXYH55N120C4H1
IXYH60N65A5Active6501341.35175240TO-247PartSPICE
IXYH85N120A4Active12003001.8280SingleTO-2470.13Part IXYH85N120A4
IXYH85N120C4Active12001604202.5175112SingleTO-247PartSPICE
IXYH90N65A5Active6502201.35360SingleTO-2470.23PartSPICEIXYH90N65A5
IXYK110N120A4Active12003751.8320SingleTO-2640.1Part IXYK110N120A4
IXYK110N120B4Active12003408002.1175210SingleTO-264PartSPICE
IXYK110N120C4Active12003107402.417590SingleTO-264PartSPICE
IXYK140N120A4Active12004801.7320SingleTO-2640.1Part IXYK140N120A4
IXYK180N65A5Active6504001.35175245TO-264PartSPICE
IXYK220N65A5Active6505101.35175385TO-264PartSPICE
IXYK85N120C4H1Active12002202.5175110Copack (Sonic-FRD)TO-264UPartSPICEIXYK85N120C4H1
IXYN110N120A4Active12003751.8320SingleSOT-2270.14Part IXYN110N120A4
IXYN110N120B4H1Active12002182.1175210Copack (Sonic-FRD)SOT-227UPartSPICEIXYN110N120B4H1
IXYN110N120C4Active12002207602.417590SingleSOT-227PartSPICE
IXYN110N120C4H1Active12002102.417590Copack (Sonic-FRD)SOT-227UPartSPICEIXYN110N120C4H1
IXYN140N120A4Active12004801.7320SingleSOT-2270.14Part IXYN140N120A4
IXYN180N65A5Active6504001.35175245SOT-227PartSPICE
IXYN200N65B5Active6503901.45175110SOT-227PartSPICE
IXYN220N65A5Active6505101.35175385SOT-227PartSPICE
IXYN85N120C4H1Active12001502.5175110Copack (Sonic-FRD)SOT-227UPartSPICEIXYN85N120C4H1
IXYP20N120A4Active1200801.9160SingleTO-2200.44.85Part IXYP20N120A4
IXYP20N120B4Active1200762.190SingleTO-2200.42.7Part IXYP20N120B4
IXYP20N120C4Active1200682.558SingleTO-2200.41.6Part IXYP20N120C4
IXYP24N100A4Active1000851.9125SingleTO-2200.43.7Part IXYP24N100A4
IXYP24N100C4Active1000762.340Single0.41.6Part IXYP24N100C4
IXYP30N120A4Active12001061.9147SingleTO-2200.35.6Part IXYP30N120A4
IXYP35N65C5Active65090217530TO-220PartSPICE
IXYP48N65A5Active6501301.4175247TO-220PartSPICE
IXYP60N65A5Active6501341.35240SingleTO-2200.38PartSPICEIXYP60N65A5
IXYT120N65A5HVActive6502901.45175310TO-268HVPartSPICE
IXYT40N120A4HVActive12004801.8346SingleTO-268HV0.258.3Part IXYT40N120A4HV
IXYT55N120A4HVActive12001751.8270SingleTO-268HV0.23Part IXYT55N120A4HV
IXYT85N120A4HVActive12003001.8280SingleTO-268HV0.13Part IXYT85N120A4HV
IXYT90N65A5HVActive6502201.35175405TO-268HVPartSPICE
IXYX110N120A4Active12003751.8320SingleTO-247 PLUS0.1Part IXYX110N120A4
IXYX110N120B4Active12003408002.1175210SingleTO-247 PLUSPartSPICE
IXYX110N120C4Active12003107402.417590SingleTO-247 PLUSPartSPICE
IXYX140N120A4Active12004801.7320SingleTO-247 PLUS0.1Part IXYX140N120A4
IXYX180N65A5Active6504001.35175245TO-247 PLUSPartSPICE
IXYX200N65B5Active6504701.45175110TO-247 PLUSPartSPICE
IXYX220N65A5 Active6505101.35175385TO-247 PLUSPartSPICE
IXXH80N65B4D1
Obsolete: 2024 -10-20
Obsolete6501802.1535Copack (FRED)TO-247U0.24Part IXXH80N65B4D1
To request product environmental information, please complete the Product Environmental Information Request Form.