EXtreme-Light Punch Through (XPT™) IGBTs


  • Planar

  • 600V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

  • Status: Active, Inactive Part, Not for New Designs, Obsolete

  • VCES (V): 600, 650, 900, 1200

  • IC @ 25 ℃ (A): 9, 15, 18, 20, 28, 30, 32, 33, 36, 38 more

  • Trench

  • Trench Series - 650V XPT™ (eXtreme-light Punch Through) IGBTs

  • Status: Active, Inactive Part, Obsolete, Phase Out/Obsolete

  • VCES (V): 650, 750, 1000, 1200

  • IC @ 25 ℃ (A): 38, 62, 68, 70, 72, 75, 76, 80, 85, 94 more