HAZGARD Series - 48 V Lift Truck Fuses

External overview image
Roll Over to Zoom
HAZGARD fuses are designed to provide overcurrent protection for forklifts and other low voltage equipment used in hazardous locations. This product is UL 248 recognized and has been evaluated for the use in UL 583 type EE and ES applications. Unique design does not require an explosion proof enclosure, saving assembly costs.

Applications:

Lift trucks, scissor lifts, pallet movers, and other low voltage battery operated equipment.

Features:
  • Evaluated for use in UL 583 hazardous applications.
  • Easily upgrade Type E and ES equipment to Type EE
  • Does not require an external enclosure
  • Saves space, materials and labor costs
  • Steel enclosure provides additional integrity

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)VDC (V)Interrupting RatingOpeningStockSamplesCompare
5810353548482.5 kA @ 48 VdcFast-Acting (F)CheckOrder
5810505048482.5 kA @ 48 VdcFast-Acting (F)CheckOrder
5810606048482.5 kA @ 48 VdcFast-Acting (F)CheckOrder
5810909048482.5 kA @ 48 VdcFast-Acting (F)CheckOrder
58110010048482.5 kA @ 48 VdcFast-Acting (F)CheckOrder
58112512548482.5 kA @ 48 VdcFast-Acting (F)CheckOrder
58115015048482.5 kA @ 48 VdcFast-Acting (F)CheckOrder
58120020048482.5 kA @ 48 VdcFast-Acting (F)CheckOrder
58125025048482.5 kA @ 48 VdcFast-Acting (F)CheckOrder
58130030048482.5 kA @ 48 VdcFast-Acting (F)CheckOrder
58140040048482.5 kA @ 48 VdcFast-Acting (F)CheckOrder
58142542548482.5 kA @ 48 VdcFast-Acting (F)CheckOrder
58150050048482.5 kA @ 48 VdcFast-Acting (F)CheckOrder
58175075048482.5 kA @ 48 VdcFast-Acting (F)CheckOrder
58180080048482.5 kA @ 48 VdcFast-Acting (F)CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
0581300.X HAZGARD FORK LIFT FUSE 48VDC 300A RoHS No PbFree No CoC_RoHS10_0581300.X_04-12-2021 REACH211_Declaration_0581300.X_04-12-2021
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 1 items