-
-
48 V Lift Truck Fuses
-
Amps (A): 35, 50, 60, 90, 100, 125, 150, 200, 250, 300 more
-
Interrupting Rating: 2.5 kA @ 48 Vdc
-
Opening: Fast-Acting (F)
|
-
-
48V Stud Mounted Lift Truck Fuse
-
Amps (A): 10, 35, 40, 50, 60, 80, 90, 100, 125, 150, 175, 200, 225, 250, 275, 300, 325, 350, 400, 500 more
-
Interrupting Rating: 2.5 kA @ 48 Vdc, 2.5 kA @ 75 Vac
-
Opening: Very Fast-Acting, Very Fast-Acting (FF)
|
-
-
80V Stud Mounted Lift Truck Fuse
-
Amps (A): 35, 40, 50, 60, 80, 90, 100, 125, 150, 175, 200, 225, 250, 275, 300, 325, 350, 400, 500, 600 more
-
Opening: Very Fast-Acting (FF)
-
VDC (V): 80
|
|
-
-
32V Stud Mounted Lift Truck Fuse
-
Amps (A): 35, 40, 50, 60, 80, 100, 125, 130, 150, 175 more
-
Interrupting Rating: 2.5 kA @ 32 Vdc
-
Opening: Fast-Acting
|
-
-
Fast-Acting Stud Mounted Lift Truck Fuse
-
Amps (A): 12, 20, 30, 35, 40, 50, 60, 70, 75, 80 more
-
Interrupting Rating: 10 kA @ 32 Vdc
-
Opening: Fast-Acting (F)
|
-
-
Time-Delay Stud Mounted Lift Truck Fuse
-
Amps (A): 1, 2, 10, 15, 20, 25, 30, 35, 40, 50, 60, 70, 75, 80, 100, 120, 140, 150, 160, 175 more
-
Interrupting Rating: 10 kA @ 125 Vdc
-
Opening: Slo-Blo/Time Lag (T)/Time Delay
|
-
-
Time-Delay Stud Mounted Lift Truck Fuse
-
Amps (A): 30, 35, 40, 50, 60, 80, 100, 120
-
Interrupting Rating: 10 kA @ 125 Vdc
-
Opening: Slo-Blo/Time Lag (T)/Time Delay
|