ZCASE - SMZ Series - Stud Mount ZCASE Fuse Holder

External overview image
Roll Over to Zoom

The SMZ stud mount fuse holder allows you to mount fusing directly to a M8 or M10 on applications such as batteries, alternators, battery switches or electrical relays. The SMZ series accepts the Littelfuse proprietary ZCASE® fuse that is available in 40-600A ratings with similar characteristics to the MEGA® fuse. The SMZ stud mount fuse holder is ideal for stacking to create a 2 and 3 circuit version (see image above) and is secured to a stud using a standard M8 or M10 nut (sold separately). The insulated bolt on the busbar eliminates the traditional need for nylon nuts used on legacy CF8 fuses. The ZCASE fuses can be assembled using a standard M8 flange nut included with each part number.

The SMZ stud mount fuse holder features a compact design which saves space and eliminates the need to wire in a separate fuse holder or power distribution module. Additional circuits are added to the battery circuit directly on top of the ZCASE fuse with wired ring terminals. The fuse holder is available in 4 configurations, each with a red protective cover designed to reduce the risk of accidently contact on the fuse or battery terminal.

Part Number  Mounting Hole Size
Cover Style
901-525 Fuse/Stud Cover 901-524 Fuse Cover
0FHZ0201Z M8 (8.5mm)

0FHZ0202Z M8 (8.5mm)

0FHZ0211Z  M10 (10.5mm)

0FHZ0212Z M10 (10.5mm)

 


Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxPackagingTemperature Maximum CelsiusTemperature Minimum CelsiusRecommended TorqueInput TerminalsOutput TerminalsCompare
0FHZ0201Z0FHZ0201Z-BX
0FHZ0202ZM8 Stud MountZCASE40040032105-40M8 Fuse Stud: 14NmM8 Stud Mount HoleM8 Stud
0FHZ0211ZM10 Stud MountZCASE40040032105-40M8 Fuse Stud: 14NmM10 Stud Mount HoleM10 Stud
0FHZ0212ZM10 Stud MountZCASE40040032105-40M8 Fuse Stud: 14NmM10 Stud Mount HoleM10 Stud
0FHZ0231ZM6 Stud MountZCASE40040032105-40M8 Fuse Stud: 14NmM6 Stud Mount HoleM8 Stud
0FHZ0232ZM6 Stud MountZCASE40040032105-40M8 Fuse Stud: 14NmM6 Stud Mount HoleM8 Stud
0FHZ0233ZM6 Stud MountZCASE40040032105-40M8 Fuse Stud: 14NmM6 Stud Mount HoleM8 Stud

  • Showing 2 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
0FHZ0201Z 8mm fuse stud cover RoHS No 10/30/2018 PbFree No 10/30/2018 Yes
10/30/2018
0FHZ0201Z-BX Boxed 8mm fuse stud cover RoHS No 10/30/2018 PbFree No 10/30/2018 Yes
10/30/2018
0FHZ0202Z Zcase Single Fuse Holder M8 busbar RoHS No 10/30/2018 PbFree No 10/30/2018 Yes
10/30/2018
0FHZ0211Z ZCase Single Holder M10 with cover RoHS No 10/30/2018 PbFree No 10/30/2018 CoC_RoHS10_0FHZ0211Z_12-21-2018 REACH191_Declaration_0FHZ0211Z_12-21-2018 Yes
10/30/2018
Does not Contain
0FHZ0212Z Zcase Single Fuse Holder M10 busbar RoHS No 10/30/2018 PbFree No 10/30/2018 Yes
10/30/2018
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.