MIDI® Flex Series - 58 V Bolt-Down Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Thanks to its flexible cover, the MIDI® Flex Series 58 V Bolt-Down Fuse Holder makes it simple to install up to a 200 A MIDI® fuse. Its cover features 6 different positions for cable entry and accommodates large wire sizes and ring terminal stack up.

This bolt-down fuse holder has a dovetail feature on the sides that lets you connect multiple MIDI® Flex Series fuse holders. Busbars for multi-fuse applications are available (sold separately) so you can create a fused automotive power distribution block. MIDI® Flex Series fuse holders can also be combined with MEGA® Flex Series fuse holders (sold separately) for a high- and low-amperage solution.

Features and Benefits

  • Compatible with MIDI® bolt-down fuses up to 200 A (sold separately unless indicated)
  • Flexible cover allows cable entry at 6 different locations, simplifying installation and accommodating large wire sizes and ring terminal stack up
  • Dovetail feature lets you connect multiple Flex Series fuse holders together to create a fused power distribution block (busbars for multi-fuse applications are sold separately)
  • Slots molded into the base enable secure tie-wrap mounting
  • Zinc-plated steel M5 studs and hex nuts
  • Bolt-down fuse holder base features M4 mounting holes
  • UL 94 V-0 flammability rating

Applications

  • Battery and Alternator Connections

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxWire sizeTemperature Maximum CelsiusTemperature Minimum CelsiusRecommended TorqueIgnition protectionInput TerminalsOutput TerminalsHardwareSamplesCompare
04981038-BPBolt DownMIDI20015058Recommended Wire Size: 8 mm² to 35 mm² (sold separately)125-40Fuse Stud: 3 - 5NmV-0M5M5Zinc-Plated SteelOrder
04981038HXFCBolt DownMIDI20015058Fuse Stud: 3 - 5NmM5M5Order
04982001ZXFCBolt DownMIDI20015058V-0M5M5Zinc-Plated SteelOrder
84904Order
84905Order
882-267-002Bolt DownMIDI200Tin-Plated CopperOrder
882-267-003Bolt DownMIDI200Tin-Plated CopperOrder
882-267-004Bolt DownMIDI200Tin-Plated CopperOrder
882-267-005Bolt DownMIDI200Tin-Plated CopperOrder

  • Showing 1 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
04981038HXFC MIDI FLEX HOLDER RoHS No 07/13/2016 PbFree No 07/13/2016 CoC_RoHS10_04981038HXFC REACH211_Declaration_04981038HXFC No
Does not Contain
882-267-002 MIDI FLEX BUS BAR - 2 POSITION RoHS No 02/22/2019 PbFree No 02/22/2019
882-267-003 MIDI FLEX BUS BAR - 3 POSITION RoHS No 02/22/2019 PbFree No 02/22/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.