MAHC-BP - MAXI® MAH Series

External overview image
Roll Over to Zoom
       
       
 
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MAXI® MAH Series 32V In-Line Blade Fuse Holder with 6 Gauge Leads is an easy-to-install bulkhead fuse holder that's ideal for protecting air conditioner, high-amp audio, heater blower motor, and air compressor circuits.

The tethered fuse holder cover protects an installed MAXI® blade-style fuse up to 60 amps (sold separately) against harsh underhood conditions, while the center hole in the housing makes it simple to mount the fuse holder to a bulkhead.

This MAXI® MAH Series in-line fuse holder (MAHC-BP) comes with 5" (127mm) 6 AWG black UL-3288 leads and blister packaging for simple retail display.

Features and Benefits

  • 5" (127mm) 6 AWG black UL-3288 leads
  • Individually sealed in carded blister packaging for easy retail display
Property (Mouseover for details) Value
Mounting Method In-Line Fuse Holder
Fuse Type Maxi
Current Rating (Max) 60
Voltage Rating (Max) 32
Wire size 6 AWG
Ignition protection V-2
Input Terminals MAXI FUSE BLADES
To request product environmental information, please complete the Product Environmental Information Request Form.