MAXI® MAH Series - 32V In-Line Blade Fuse Holder with 6 Gauge Leads

row 144 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MAXI® MAH Series 32V In-Line Blade Fuse Holder with 6 Gauge Leads is an easy-to-install bulkhead fuse holder that's ideal for protecting air conditioner, high-amp audio, heater blower motor, and air compressor circuits.

The tethered fuse holder cover protects an installed MAXI® blade-style fuse up to 60 amps (sold separately) against harsh underhood conditions, while the center hole in the housing makes it simple to mount the fuse holder to a bulkhead.

The MAXI® MAH Series in-line fuse holder comes with either 5" (127mm) or 5.9" (150mm) leads.

Features and Benefits

  • Compatible with MAXI® blade-style fuses up to 60 amps (sold separately)
  • 6 gauge UL3288-rated wire leads for an easy-to-install in-line fuse holder design
  • Heat-resistant thermoplastic housing is ideal for automotive applications
  • Center body hole enables easy mounting to a bulkhead
  • Tethered cover protects against splashes and debris
  • UL 94 V-2 flammability rating

Applications

  • Air Conditioners
  • High-Amp Audio Equipment
  • Heater Blower Motor
  • Air Compressors

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Voltage Rating MaxWire sizeIgnition protectionInput TerminalsStockSamplesCompare
MAHC0001TXJIn-Line Fuse HolderMaxi60326 AWGV-2MAXI FUSE BLADESCheckOrder
MAHC0001ZXJIn-Line Fuse HolderMaxi60326V-2CheckOrder
MAHC0001ZXJAIn-Line Fuse HolderMaxi60326 AWGV-2MAXI FUSE BLADESCheckOrder
MAHC0001ZXJBIN-LINE FUSE HOLDER BLADES / BUTT SPLICE CONNECTORMaxi60326 AWGV-2MAXI FUSE BLADESCheckOrder
MAHC-BPIn-Line Fuse HolderMaxi60326 AWGV-2MAXI FUSE BLADESCheckOrder
0MAH0001Z
Obsolete: 2015 -06-22
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0MAH0001Z ACS MAXI INLN FUSEHOLDER BOX RoHS No 12/14/2000 PbFree No 12/14/2000 No
MAHC0001ZXJ Holder, Maxi Inline with Cover RoHS No 07/30/2012 PbFree No 07/30/2012 CoC_RoHS10_MAHC0001ZXJ REACH209_Declaration_MAHC0001ZXJ No
07/30/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.