Single Shot


  • HRDS

  • The HRDS Series combines an electromechanical relay output with microcontroller timing circuitry. It...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac, 24 V dc

  • Output
    Form:
     Non-isolated SPDT

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • HSPZA

  • The HSPZ Series is a factory programmed module available in any 1 of 13 standard functions. The HSPZ...More

  • Input
    Voltage (V):
     24 or 240 V ac

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • Time Delay Range: T1: 1 - 1023 s; T2: 1 - 1023 s

  • KRDS

  • The KRDS Series is a compact time delay relay measuring only 2 in. (50.8 mm) square. Its microcontro...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac, 24 V ac/dc, 120VAC

  • Output
    Form:
     SPDT

  • Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F), -40° to 85°C (-40° to 185°F)

  • KSDS

  • The KSDS Series is ideal for applications that require momentary start interval timing including dis...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac, 24 V ac, 24 V dc

  • Output
    Form:
     NO - closed during timing

  • Time Delay Range: 0.1 - 10 s externally adjustable, 0.1 - 10 s onboard adjustable, 5 m fixed, 5 s fixed

  • ORS

  • The ORS Series’ open PCB construction offers the user good economy without sacrificing performance a...More

  • Input
    Voltage (V):
     120 A, 230A

  • Output
    Form:
     DPDT isolated, Isolated DPDT

  • Time Delay Range: 50 s fixed, 50s fixed

  • PRS

  • The PRS Series is a single shot time delay relay for use on non-critical timing applications. The kn...More

  • Input
    Voltage (V):
     230 V ac

  • Output
    Form:
     SPDT

  • Time Delay Range: 7 - 480 s

  • TDS

  • The TDS Series combines accurate digital circuitry with isolated, 10A rated, DPDT or SPDT relay cont...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac, 230 V ac, 24 V ac, 12VDC

  • Output
    Form:
     DPDT, SPDT

  • Storage Temperature (F/C): -30° to 85°C (-22°F to 185°F), -30° to 85°C (-22° to 185°F)

  • TDUS TDUSH TDUSL

  • The TDUS Series combines digital timing circuitry with universal voltage operation. Voltages of 24 t...More

  • Input
    Voltage (V):
     100 or 240 V ac, 12 or 24 V dc, 24 or 120 V ac

  • Output
    Form:
     NO - closed during timing

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • THC

  • The TH series is a solid-state relay and timer combined into one compact, easy-to-use control. When ...More

  • Input
    Voltage (V):
     120 V ac

  • Output
    Form:
     NO - closed during timing

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • THDS

  • The THDS Series combines accurate timing circuitry with high power solid-state switching. It can swi...More

  • Input
    Voltage (V):
     120 V ac, 230 V ac

  • Output
    Form:
     NO - closed during timing

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • TRS

  • The TRS Series combines an isolated, 10A electromechanical, relay output with analog timing circuitr...More

  • Input
    Voltage (V):
     120 V ac, 24 or 28 V dc, 120VAC

  • Output
    Form:
     Isolated SPDT, Isolated SPDT

  • Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F), -40° to 85°C (-40° to 185°F)

  • TSDS

  • The TSD Series is designed for more demanding commercial and industrial applications where small siz...More

  • Input
    Voltage (V):
     120 V ac, 24 V ac, 24 V dc

  • Output
    Form:
     NO - closed during timing

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • TSS

  • The TSS is a totally solid-state timing module. Its 1A rated, solid state output provides an excelle...More

  • Input
    Voltage (V):
     120 V ac, 230 V ac

  • Output
    Form:
     NO - closed during timing

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)